The C6025 ultra-compact Industrial PC is designed as a fanless device and offers high computing power despite its small dimensions of 82 x 127 x 50 mm. Depending on the configuration, the Intel Atom or Intel® Core™ i U processors with up to four processor cores form the basis for this, because despite their Core™ i properties their power consumption is much lower compared with the other processors from the series.
Due to its extremely compact size, the versatile and flexible mounting options and the impressive computing power, it fits into virtually any control cabinet and machine concept.
Apart from use for a wide range of automation tasks, the C6025 is mainly suitable for use as an IoT gateway, or as an edge device. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.
Flexible mounting
In particular the wide variety of mounting options for the rear panel of the control cabinet or the DIN rail should be highlighted with this Industrial PC series. The connection level can be freely oriented, i.e. adapted to possibly specified cable layouts. Due to their maximum flexibility, the PCs fit in any niche in the control cabinet, however small.
Price-optimized
Due to the optimized housing and manufacturing concept, all Industrial PCs from the C60xx series are cost-optimized and are often less expensive in direct comparison with other series in the Industrial PC product area without restrictions in industrial compatibility, quality or durability.
All-in-one motherboard
The basic concept of the series always provides for an all-in-one motherboard developed and self-manufactured by Beckhoff. The single-board PCs are characterized by further improved robustness and durability. Modular, functional extensions in the form of a second board level can be integrated in every motherboard via an internal plug connector.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery
| Product variants | Processor | Product status |
|---|---|---|
| C6025-0020 | Intel Atom®, 2 cores (TC3: 40*),
Intel Atom®, 4 cores (TC3: 50*) or Intel Atom®, 8 cores (TC3: 50*) | regular delivery |
| C6025-0010 | Intel® Celeron®, 2 cores (TC3: 50*),
Intel® Core™ i3, 2 cores (TC3: 50*), Intel® Core™ i5, 4 cores (TC3: 60*) or Intel® Core™ i7, 4 cores (TC3: 60*) (11th generation) | regular delivery |
| C6025-0000 | Intel® Celeron®, 2 cores (TC3: 50*),
Intel® Core™ i3, 2 cores (TC3: 50*), Intel® Core™ i5, 4 cores (TC3: 60*) or Intel® Core™ i7, 4 cores (TC3: 60*) (8th generation) | regular delivery |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
| Technical data | C6025-0020 | Options |
|---|---|---|
| Device type | Ultra-compact control cabinet PC | |
| Housing | aluminum zinc die-cast housing | |
| Installation | select from the option list | mounting sheet at the rear wall, side wall or for DIN rail |
| Slots for hard disk/flash | 1 slot for M.2 SSD | |
| Cooling | passive with single side cooling plate | |
| Free space for air circulation | 5 cm (2") on top and bottom of the PC required | |
| Protection rating | IP20 | |
| Operating temperature | -25…+50°C | |
| Dimensions (W x H x D) | 82 x 127 x 47 mm (3.2” x 5” x 1.9”), without mounting plate | |
| Processor | select from the option table | up to Intel Atom® X7835RE, 1.3 GHz, 8 cores (TC3: 50) |
| Motherboard | compact motherboard for Intel Atom® x7 | |
| Memory | select from the option table | |
| Graphic | integrated in the processor | |
| Ethernet | 3 x 100/1000/2500BASE-T on-board | |
| Hard disks/flash | select from the option table | up to 640 GB M.2 SSD |
| Interfaces | 2 x USB 3.1 Gen. 2, 1 x USB-C, 1 x DisplayPort | |
| Power supply | 24 V DC | |
| Operating system | – | Windows 11 IoT Enterprise LTSC 2024, TwinCAT/BSD, Beckhoff RT Linux® |
| Mandatory CPU options | Select one of these options for your PC configuration |
|---|---|
| C9900-C657 | processor Intel Atom® X7213RE, 2.0 GHz base frequency, 2 cores (TC3: 40) and 8 GB LPDDR5 RAM |
| C9900-C658 | processor Intel Atom® X7433RE, 1.5 GHz base frequency, 4 cores (TC3: 50) and 8 GB LPDDR5 RAM |
| C9900-C659 | processor Intel Atom® X7835RE, 1.3 GHz base frequency, 8 cores (TC3: 50) and 8 GB LPDDR5 RAM |
| Mandatory SSD options | Select one of these currently available options for your PC configuration |
|---|---|
| C9900-H868 | 40 GB M.2 SSD, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward |
| C9900-H855 | 80 GB M.2 SSD, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward |
| C9900-H856 | 160 GB M.2 SSD, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward |
| C9900-H857 | 320 GB M.2 SSD, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward |
| Mandatory SSD options | Select one of these future options for your PC configuration
(product announcement | estimated market release 4th quarter 2026) |
|---|---|
| C9900-H851 | 80 GB M.2 SSD, NVM Express™, PCIe® x1, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward |
| C9900-H852 | 160 GB M.2 SSD, NVM Express™, PCIe® x1, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward |
| C9900-H853 | 320 GB M.2 SSD, NVM Express™, PCIe® x1, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward |
| C9900-H854 | 640 GB M.2 SSD, NVM Express™, PCIe® x1, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward |
| Mandatory installation options | Select one of these options for your PC configuration |
|---|---|
| C9900-M603 | mounting plate for C602x at the rear wall |
| C9900-M604 | mounting plate for C602x at the side wall |
| C9900-M605 | mounting plate with DIN rail mounting adapter for C602x |
| Options | C6025-0020 |
|---|---|
| C9900-Z468 | Adapter DisplayPort to DVI with active level shifter, shielded, PVC, black, DisplayPort, plug, straight, IP20, 20-pin – DVI-D, plug, straight, female, IP20, 24+1-pin, 0.40 m |
Operating systems Windows 11 IoT Enterprise 2024 LTSC and TwinCAT/BSD
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use