AT9001-x775-1440 | Magnetic plate sets

AT9001-x775-1440 | Magnetic plate sets

AT9001-x775-1440 | Magnetic plate sets

Overview of the performance classes in combination with the standard XTS modular system

Overview of the performance classes in combination with the standard XTS modular system

AT9001-x775-1440 | Magnetic plate sets

AT9001-x775-1440 | Magnetic plate sets

Overview of the performance classes in combination with the standard XTS modular system

Overview of the performance classes in combination with the standard XTS modular system

The magnetic plate sets with the product designation AT9001 are part of the AT90xx mover. When using guide rails with movers from third-party suppliers or with self-designed movers, the magnetic plate set is available individually. The magnetic traveling fields of the XTS motor modules generate a linear movement with the aid of the magnetic plate sets. A set consists of two magnetic plates. One of the two magnetic plates is equipped with a sturdy encoder flag, which allows non-contact position detection of the movers.

 

With all variants, the "Mover Standard" and "Mover 1" magnetic plate sets are differentiated. "Mover 1" is always recognized as servo axis 1 and used as the first servo axis after starting. All subsequent movers (standard movers) are counted upwards. This results in a fixed assignment of the axis numbers to the movers, which is maintained even after the system has been switched off. The benefits for an application are as follows:

 

  • When the system restarts, the parameters of the individual movers can be retained.
  • The condition of a product on a mover can be clearly tracked.
  • The system contains movers with various tools that can be reassigned after a system restart.
  • The system does not have to be cleared after a fault, but can be driven to from the current mover position.

Product status:

regular delivery

Product variantsNumber of magnetsNominal forcePeak forceLengthMagnet pitchMoverPossible curve segments
AT9001-x450-1440425 N70 N46 mm50 mmallall
AT9001-x550-1440530 N100 N50 mm60 mmallall
AT9001-x775-1440745 N130 N75 mm85 mmthird partyall
AT9001-xAA0-14401075 N210 N100 mm110 mmthird party22.5°, -22.5° and 45°

Product information

Technical dataAT9001-x775-1440
Number of magnets7
Nominal force45 N
Peak force130 N
Length75 mm
Magnet pitch85 mm
Moverthird party
Possible curve segmentsall

Force specifications refer to straight sections

Ordering information
AT9001-0775-1440magnetic plate set mover standard, 7-pin, length 75 mm, pre-installed with 1.4 mm thick encoder flag, suitable for third-party movers
AT9001-1775-1440magnetic plate set mover 1, 7-pin, length 75 mm, pre-installed with 1.4 mm thick encoder flag, suitable for third-party movers

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use