The I/O modules in the MX-System offer a wide choice for all signal types and directions. The MO5042-0000-1112 is an interface for connecting two BiSS® C encoders via M12 connectors. The Set and Direction signals are also available for each channel. The encoder can be supplied with 5 V directly via the connection points of the module. The signal state is shown on the display; the signal interface is established via screw-type M12 connectors.
Product status:
regular delivery
Product information
| Technical data | MO5042-0000-1112 |
|---|---|
| Product category | I/O modules |
| Category/version | position measurement |
| Connection technology | M12 connector |
| Channels | 2 |
| Interfaces | BiSS® C |
| Encoder connection | D+, D-, C+, C- |
| Housing data | R1S1T2 |
|---|---|
| Baseplate interface | data connector |
| Number of data slots | 1 |
| Operating temperature | 0…50°C |
| Storage temperature | -25…+60°C |
| Protection rating | IP65/67 |
| Approvals/markings | CE, UL (in preparation) |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use