MS3020-1012-2255 | Power output, 24 V DC/10 A, DC link voltage/20 A, B23

Image similar, may contain optional accessories
MS3020-1012-2255 | Power output, 24 V DC/10 A, DC link voltage/20 A, B23

MS3020-1012-2255 | Power output, 24 V DC/10 A, DC link voltage/20 A, B23

MS3020-1012-2255 | Power output, 24 V DC/10 A, DC link voltage/20 A, B23

MS3020-1012-2255 | Power output, 24 V DC/10 A, DC link voltage/20 A, B23

The MS3xxx series system modules supply additional baseplates or any external devices with voltages. The MS3020-1012-2255 power output module provides 600 V DC and up to 20 A or 24 V DC and up to 10 A for additional consumers. The power is supplied via a hybrid connector.

Product status:

regular delivery

Product information

Technical dataMS3020-1012-2255
Product categorysystem modules
Category/versionpower output
Output voltage/current, external24 V DC/10 A, 600 V DC/20 A
Connection technology output, externalB23 hybrid connector
Housing dataR2S2T3
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use