MS4216-1003-1125 | EtherCAT power output, EtherCAT, 24 V DC/4 A, 48 V DC/16 A, switchable, B23New

Image similar, may contain optional accessories
MS4216-1003-1125 | EtherCAT power output, EtherCAT, 24 V DC/4 A, 48 V DC/16 A, switchable, B23

MS4216-1003-1125 | EtherCAT power output, EtherCAT, 24 V DC/4 A, 48 V DC/16 A, switchable, B23

MS4216-1003-1125 | EtherCAT power output, EtherCAT, 24 V DC/4 A, 48 V DC/16 A, switchable, B23

MS4216-1003-1125 | EtherCAT power output, EtherCAT, 24 V DC/4 A, 48 V DC/16 A, switchable, B23

The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4216-1003-1125 EtherCAT power output module provides 24 V AC and up to 4 A or 48 V DC and up to 16 A as well as EtherCAT for additional consumers. The power is supplied via a hybrid connector.

 

The integration of an EtherCAT power output module allows MX-System stations to be expanded to include EtherCAT Box modules as well as any other EtherCAT devices, such as EtherCAT valve terminals.

Product status:

product announcement | estimated market release 3rd quarter 2026

Product information

Technical dataMS4216-1003-1125
Product categorysystem modules
Category/versionEtherCAT power output
Output voltage/current, external24 V DC/4 A, 48 V DC/16 A
Connection technology output, externalB23 hybrid connector
Switchable outputyes
EtherCAT forwardingEtherCAT, B23 hybrid connector
Housing dataR1S1T2
Baseplate interfacedata connector
Number of data slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use