The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4620-1012-2255 EtherCAT power output module provides 600 V DC with up to 20 A and 24 V DC with up to 10 A, as well as EtherCAT for additional consumers. The power is supplied via a hybrid connector.
Product status:
regular delivery
Product information
| Technical data | MS4620-1012-2255 |
|---|---|
| Product category | system modules |
| Category/version | EtherCAT power output |
| Output voltage/current, external | 24 V DC/10 A, 600 V DC/20 A |
| Connection technology output, external | B23 hybrid connector |
| EtherCAT forwarding | EtherCAT, B23 hybrid connector |
| Housing data | R2S2T3 |
|---|---|
| Baseplate interface | data and power connector |
| Number of data slots | 1 |
| Number of power slots | 1 |
| Operating temperature | 0…50°C |
| Storage temperature | -25…+60°C |
| Protection rating | IP65/67 |
| Approvals/markings | CE, UL (in preparation) |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use