CX1100-0002 | Power supply units and I/O interfaces for CX1010/CX1020 (service phase)

One of four power supply modules can be selected for CX1010/CX1020 systems. The power supply of all other system components is ensured via the internal PC/104 bus; no separate supply lines are required. However, the CX1100 components offer further important characteristics that go beyond a pure power supply: an integrated NOVRAM enables the fail-safe storage of process data, an LC display with two lines of 16 characters each is used for displaying system and user messages. The power supplies of the CX system can be changed in the field.

In addition to the power supply and the three basic functions display, navigation switch and NOVRAM, the CX1100-0002 also offers the I/O connection for Bus Terminals (KLxxxx). The Bus Terminal connection option creates a controller with a highly variable, expandable I/O level with a wide range of signals. The I/O data are stored in a DPRAM that is accessible to the CPU via the system bus.

  • E-bus connection: –
  • K-bus connection: yes (adapter terminal)
  • IP-Link connection: –
  • I/O-DPRAM: 4 kbytes

Product status:

service phase

Product information

Technical dataCX1100-0002
Power supply24 V DC (-15%/+20%)
Current supply E-bus–
Current supply K-busup to max. 1.75 A
Connection typespring-loaded technique (adapter terminal)
NOVRAM8 kbytes
DisplayFSTN display 2 lines x 16 characters of text, illuminated
Diagnostics LED1 x PWR, 1 x I/O Run, 1 x I/O Err
Max. power consumption3.5 W
Dimensions (W x H x D)40 mm x 100 mm x 91 mm
Weightapprox. 250 g
Storage temperature-25…+85°C
Operating temperature0…55°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20
Approvals/markingsCE, UL

Loading content ...

© Beckhoff Automation 2026 - Terms of Use