New CX7291 and CX7293 deliver upgraded processing power with flexible fieldbus interfaces and integrated multifunction I/O

Beckhoff CX7000 Embedded PC Line Grows with BACnet/IP and PROFINET RT Device Options

SAVAGE, Minnesota, December 11, 2025 – Beckhoff introduces two new devices featuring the Arm® Cortex®-A9 processor (720 MHz) to the CX7000 Embedded PC series. The basic equipment includes a slot for a microSD card, an Ethernet interface, as well as eight integrated multifunctional inputs, and four integrated multifunctional outputs.

The CX7291 Embedded PC is compatible with the BACnet/IP, protocol making it ideal for applications in HVAC, lighting controllers, and security and fire alarm technology. On the other hand, the CX7293 Embedded PC has a PROFINET RT Device interface. E-bus or K-bus I/O terminals from Beckhoff can be attached to both devices as needed; the embedded PC automatically recognizes which I/O system is connected during the start-up phase. The controller is programmed with TwinCAT 3 via the standard Ethernet interface. The new devices in the CX72xx series offer higher CPU performance compared to the basic CX7000 series and feature a capacitive 1-second UPS.

The CX7000 Embedded PCs series opens up an exceptionally high level of computing power in the small controller category. The extremely compact design – with dimensions of just 71 mm x 100 mm x 73 mm for the new devices – offers optimal scalability of PC-based control for a wide variety of applications in a minimal footprint.

Shane Novacek

Shane Novacek
Beckhoff Automation LLC
13130 Dakota Avenue
Savage, MN 55378
United States

+1 952 890-0000
beckhoffnews@beckhoff.com
www.beckhoff.com/en-us/