SAVAGE, Minnesota, June 2, 2026 – Beckhoff is now integrating optional Intel® Core™ Series 2 processors into C6040 ultra-compact Industrial PCs (IPCs), C6640, C6650, and C6675 control cabinet Industrial PCs with ATX motherboard, and C5240 19-inch slide-in Industrial PCs. With this significant boost in performance, users benefit from the latest CPU innovations while experiencing the convergence of automation and IT that is typical of PC-based control.
The Intel Core Series 2 family of processors offers up to 12 performance cores and up to 4 GHz base clock and 5.9 GHz turbo frequency. This makes the IPCs ideal for all applications with the highest demands on single-core computing power and/or highly parallelized applications that benefit from multiple powerful cores. Felix Wildemann, Industrial PC Product Manager at Beckhoff Automation, says: "For some applications, especially non-control tasks that rely on the operating system's own scheduling, there are many advantages to a hybrid CPU architecture. In the automation and control field, however, many performance-hungry applications require high single-thread performance and CPU cores that are uniformly organized. That not only delivers more performance per core but also significantly simplifies engineering. We have seen the trend toward hybrid processor architectures for several years at all levels, including Arm® processors, and are therefore pleased that Intel listened to industry feedback and added the Bartlett Lake 12P series of CPUs to their embedded roadmap, which offers a real advantage in industrial applications."
Despite measuring just 132 x 202 x 76 mm, the C6040 ultra-compact Industrial PC is one of the most powerful computers in this series. It is versatile in use and particularly well suited to complex multi-axis motion control, complex HMI applications, and applications with extremely short cycle times, as well as machine learning and machine vision applications.
“Beckhoff’s C6040 ultra-compact Industrial PC is powered by Intel Core Series 2 processors with P-cores, delivering deterministic compute performance optimized for industrial workloads at the edge,” says Todd Matsler, Sr. Director & GM, Manufacturing Segment at Intel Corporation. “This long-life platform enables predictable real-time control alongside advanced vision and AI applications within a compact industrial PC design. This collaboration underscores Intel’s commitment to scalable, high-reliability edge computing solutions for next-generation industrial systems.”
The C6640, C6650, and C6675 control cabinet Industrial PCs use an ATX motherboard and offer a wide range of equipment options including the use of large, high-performance graphics cards for advanced machine learning and machine vision applications. The C5240 19-inch slide-in Industrial PC is also equipped with components of the highest performance class, making it ideal for a wide range of machine and system engineering applications.
©Intel, the Intel logo and other Intel marks are trademarks of Intel Corporation or its subsidiaries.
Shane Novacek
Beckhoff Automation LLC
13130 Dakota Avenue
Savage, MN 55378
United States
+1 952 890-0000
beckhoffnews@beckhoff.com
www.beckhoff.com/en-us/