When brands need on-demand customization and minimal changeover time, traditional label reels and long setup windows are buried in the past. Norwalt’s Tesseract is a next-generation direct-to-object printing platform that brings fast, flexible, on-demand branding to consumer-packaged goods (CPGs). Rather than relying on traditional label reels and lengthy mechanical changeovers, the Tesseract dynamically moves parts with maglev XPlanar movers so a single print engine can cover a variety of geometries with sub-millimeter precision.
The results:
- Software-based changeovers in seconds
- Up to 40% reduction in mechanical costs
- High-precision, multi-color registration, and expanded geometry support
- Minimized waste, maximized sustainability
By leveraging TwinCAT, EtherCAT, and XPlanar maglev motion control from Beckhoff, Norwalt built a scalable system that minimizes waste, shrinks mechanical complexity, and enables software changeovers in seconds.
More about this video
AM8000 | Servomotors
The AM8000 synchronous servomotors with One Cable Technology are suitable for applications with the highest demands on dynamics, speed and performance.
Multitouch-Panel-PCs
The CP2xxx and CP3xxx Panel PC series with screen sizes from 7 to 24 inches offer multi-touch technology and flexible computing power.
XPlanar | Planar motor system
Multi-mover 2D product movement with up to six degrees of freedom – floating, contactless, and intelligent.
APMxxxx | XPlanar mover
Floating, freely movable, powerful – the ideal performer for any application.
APSxxxx | XPlanar tiles
Highly compact and fully integrated drive units that allow any product to be lifted.
Druck- und Papiermaschinen
Get ahead of the crowd with PC-based control for digital, 3D, and packaging printing.