May 9, 2022

Compact drive technology – Connection of motors directly in the I/O system

For the low-voltage range up to 48 V DC, Beckhoff offers a modular system for compact servo and stepper motor drive solutions. The high performance of the drive controllers along with the EtherCAT drive bus system and the on-board tools of the TwinCAT 3 automation software guarantees that common requirements can be met both quickly and effectively.