Motion Platform 2021 – Drive Technology in practice

As a specialist in highly scalable drive concepts, we would like to invite you to the digital Motion Platform from 09-06-2021 to 10-06-2021, where you can get information on the entire range of rotary drive technology. Look forward to expert discussions and live demonstrations and take the opportunity to have an intensive exchange of views with our motion specialists as well as with users and developers.

During and after the sessions you can put your questions to the Beckhoff motion experts via the live chat.

In addition, you can book an individual appointment to get advice from our product specialists.

Program

Wednesday

09:00 – 10:00 | Tools for smooth drive planning

  • Challenges in drive technology: mechanical and electrical systems – it all depends on both!
    Christian Mische | Senior Product Manager Drive Technology
    Michael Pfister | Senior Product Manager Drive Technology
  • Practical example: Fast assembly of an AX8000 control cabinet
    Christian Mische | Senior Product Manager Drive Technology

10:00 – 11:00 | Tools for smooth drive planning

  • Mechanical and electrical design of servo axes with the TwinCAT Motion Designer
    Kai Krieger | Applications Engineer
    Michael Pfister | Senior Product Manager Drive Technology
  • Practical example: Calculation of the mass inertia and regulator optimization
    Daniel Viermann | Application and Support Drive Technology

11:00 – 11:40 | Control cabinet planning in practice

  • Electrical design: by control cabinet builders for control cabinet builders
    Matthias Diederich | Project Planning Plant Technology
    Rudolf Meier | Application Drive Technology
  • Practical example: Fast assembly of an AX8000 control cabinet
    Christian Mische | Senior Product Manager Drive Technology
  • Practical example: System assembly of AMP8000 without control cabinet
    Christian Mische | Senior Product Manager Drive Technology

Thursday

09:00 – 10:00 | Safety planning and implementation in practice

  • TwinSAFE: Safety in drive technology
    Dr. Martin Früchtl | Safety Technology
  • Practical example: safe brake test
    Pierre Prémillieu | Application and Support Drive Technology

10:00 – 11:00 | Commissioning and servicing of drive applications in practice

  • Application support, commissioning and servicing of drive axes
    Daniel Viermann | Application and Support Drive Technology
    Rudolf Meier | Application Drive Technology
  • Practical example: Cogging Compensation
    Daniel Viermann | Application and Support Drive Technology
Taal:
english
Sprekers:
Christian Mische, Michael Pfister, Kai Krieger, Daniel Viermann, Matthias Diederich, Rudolf Meier, Dr. rer. nat. Martin Früchtl, Pierre Prémillieu
Datum:
do, 10-06-2021, 09:00 a.m.
Duur:
120 Minuten