Fabmatics GmbH specializes in automating material flows for semiconductor factories. The Test Wafer Center simplifies and accelerates assembly of test wafer lots for the company, which can otherwise prove complex and time-critical. The implementation of the modular Beckhoff automation system, based around an industrial PC or the CX series, has made the TWC into a fully-automated system for prepping, sorting, and storing test wafers for semiconductor manufacturing.
More about this video
Embedded PCs
With the CX series of Embedded PCs, Beckhoff has combined PC technology and modular I/O level to form a space-saving DIN rail unit in the control cabinet.
IPC
Vi levererar rätt panel eller passade industridator för alla användningsområden – i alla prestanda klasser och med den senaste teknologin.
EtherCAT Terminals
The EtherCAT Terminal system provides a comprehensive range of products for all signals in the world of automation.
EK/EC1xxx, BK1xx0 | EtherCAT Coupler
The EtherCAT Couplers are the link between the EtherCAT protocol at fieldbus level and the EtherCAT Terminals.
Automation
TwinCAT erbjuder en mångfald av funktioner och olika programvarukomponenter för alla typer av automatiseringar.
TwinCAT
The TwinCAT software system turns almost any PC-based system into a real-time control with multiple PLC, NC, CNC and/or robotics runtime systems.
CX2043 | Embedded PC with AMD Ryzen™ V1807B
The CX2043 is a modularly expandable Embedded PC for DIN rail mounting and has an AMD Ryzen™ V1807B CPU with a clock speed of 3.35 GHz and four cores. The power supply unit required for operation enables the direct use and connection of all Beckhoff I/O components to this CPU module.
EK1100 | EtherCAT Coupler
The EK1100 EtherCAT Coupler is the link between the EtherCAT protocol at fieldbus level and the EtherCAT Terminals. The coupler converts the passing telegrams from Ethernet 100BASE-TX to E-bus signal representation. A station consists of a coupler and any number of EtherCAT Terminals that are automatically detected and individually displayed in the process image.