TwinCAT 3 Analytics Energy offers the option of configuring and testing algorithms for evaluating electrical energy systems in a simple graphical display for an application. No programming skills are required. PLC code based on the TF3650 and TF83xx products and an HTML-based dashboard can be generated automatically from the created configuration at the touch of a button. The generated code can be used to continuously monitor RMS values for current and voltage, frequencies, harmonics, and other characteristic values to assess the grid quality. A particular advantage is that the analysis can also be linked directly to an I/O configuration so that the user can only use a TwinCAT project if required.
Algorithms included:
- Analytics base algorithms
- Power Monitoring algorithms
- advanced algorithms for electrical energy systems
Product licenses that are already included:
- TE1300 | TwinCAT 3 Scope View Professional
Product status:
product announcement | estimated market release 2nd quarter 2026
© Beckhoff Automation 2026 - Terms of Use