สำนักงานผู้แทนประเทศไทย

The Pretium Bang Na, Unit 91/8
Moo.15 Bang Na-Trat Frontage Road
Bang Kaeo, Bang Phli District, Samut Prakan 10540, ประเทศไทย

+66 2117 4900
sales@beckhoff.co.th
www.beckhoff.com/th-th/

ฝ่ายช่วยเหลือด้านเทคนิค

+66 2117 4900
support@beckhoff.co.th
แบบฟอ์มสำหรับการติดต่อ

May 4, 2026

AM1000 with One Cable Technology

The AM1000 economy servomotor needs less cabling work thanks to One Cable Technology (OCT).

More about this video

AM1011-wDyz | Economy servomotor 0.17 Nm (M0), 50 W (Pn), I1 (40 mm)

AM1011-wDyz | Economy servomotor 0.17 Nm (M0), 50 W (Pn), I1 (40 mm)

AM1032-wHyz | Economy servomotor 2.46 Nm (M0), 750 W (Pn), I3 (80 mm)

AM1032-wHyz | Economy servomotor 2.46 Nm (M0), 750 W (Pn), I3 (80 mm)

AM1033-wJyz | Economy servomotor 3.18 Nm (M0), 1000 W (Pn), I3 (80 mm)

AM1033-wJyz | Economy servomotor 3.18 Nm (M0), 1000 W (Pn), I3 (80 mm)

AM1021-wDyz | Economy servomotor 0.64 Nm (M0), 200 W (Pn), I2 (60 mm)

AM1021-wDyz | Economy servomotor 0.64 Nm (M0), 200 W (Pn), I2 (60 mm)

AM1012-wDyz | Economy servomotor 0.33 Nm (M0), 100 W (Pn), I1 (40 mm)

AM1012-wDyz | Economy servomotor 0.33 Nm (M0), 100 W (Pn), I1 (40 mm)

AM1033 | Economy servomotor 3.18 Nm (M0), 1000 W (Pn), I3 (80 mm)

AM1033 | Economy servomotor 3.18 Nm (M0), 1000 W (Pn), I3 (80 mm)

The AM1033 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 3.18 Nm and it can be combined with the AX1106-1xxx (single-axis module) servo drive to build a cost-optimized servo system with an output of 1000 W at a rated voltage of 230 V AC.

AM1022-wFyz | Economy servomotor 1.34 Nm (M0), 400 W (Pn), I2 (60 mm)

AM1022-wFyz | Economy servomotor 1.34 Nm (M0), 400 W (Pn), I2 (60 mm)

AM1012 | Economy servomotor 0.33 Nm (M0), 100 W (Pn), I1 (40 mm)

AM1012 | Economy servomotor 0.33 Nm (M0), 100 W (Pn), I1 (40 mm)

The AM1012 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 0.33 Nm and it can be combined with the AX1101-1xxx (single-axis module) or AX1201-1xxx (dual-axis module) servo drive to build a cost-optimized servo system with an output of 100 W at a rated voltage of 230 V AC.

AM1021 | Economy servomotor 0.64 Nm (M0), 200 W (Pn), I2 (60 mm)

AM1021 | Economy servomotor 0.64 Nm (M0), 200 W (Pn), I2 (60 mm)

The AM1021 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 0.64 Nm and it can be combined with the AX1101-1xxx (single-axis module) or AX1201-1xxx (dual-axis module) servo drive to build a cost-optimized servo system with an output of 200 W at a rated voltage of 230 V AC.

AM1031 | Economy servomotor 1.83 Nm (M0), 550 W (Pn), I3 (80 mm)

AM1031 | Economy servomotor 1.83 Nm (M0), 550 W (Pn), I3 (80 mm)

The AM1031 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 1.83 Nm and it can be combined with the AX1106-1xxx (single-axis module) servo drive to build a cost-optimized servo system with an output of 550 W at a rated voltage of 230 V AC.

AM1032 | Economy servomotor 2.46 Nm (M0), 750 W (Pn), I3 (80 mm)

AM1032 | Economy servomotor 2.46 Nm (M0), 750 W (Pn), I3 (80 mm)

The AM1032 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 2.46 Nm and it can be combined with the AX1106-1xxx (single-axis module) servo drive to build a cost-optimized servo system with an output of 750 W at a rated voltage of 230 V AC.

AM1022 | Economy servomotor 1.34 Nm (M0), 400 W (Pn), I2 (60 mm)

AM1022 | Economy servomotor 1.34 Nm (M0), 400 W (Pn), I2 (60 mm)

The AM1022 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 1.34 Nm and it can be combined with the AX1103-1xxx (single-axis module) or AX1203-1xxx (dual-axis module) servo drive to build a cost-optimized servo system with an output of 400 W at a rated voltage of 230 V AC.

AM1011 | Economy servomotor 0.17 Nm (M0), 50 W (Pn), I1 (40 mm)

AM1011 | Economy servomotor 0.17 Nm (M0), 50 W (Pn), I1 (40 mm)

The AM1011 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 0.17 Nm and it can be combined with the AX1101-1xxx (single-axis module) or AX1201-1xxx (dual-axis module) servo drive to build a cost-optimized servo system with an output of 50 W at a rated voltage of 230 V AC.

AM1031-wHyz | Economy servomotor 1.83 Nm (M0), 550 W (Pn), I3 (80 mm)

AM1031-wHyz | Economy servomotor 1.83 Nm (M0), 550 W (Pn), I3 (80 mm)