C9900-M361 | Handle at the bottom of the CP3xxx

The optional C9900-M361 handle for Beckhoff CP3xxx Panel PCs or Control Panels allows a comfortable adjusting of the position and tilt of the panel. The handle is made of aluminum and its high-quality design matches the panel series. The handle has a width of 386 mm. This option can be retrofitted to or removed from a CP3xxx-16xx panel. For all other CP3xxx Panel PCs and Control Panels the option can be ordered ex works.

Product status:

regular delivery

Product information

Ordering informationHandle option for CP3xxx
C9900-M361Handle, length: 386 mm, aluminum, anodized
– ex works for CP3x12 to CP3x24, mounted under a Control Panel or Panel PC
– for subsequent assembly for CP3xxx-1600
Material complianceC9900-M361
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-ipc
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use