KL3xxx | Bus Terminals, analog input

KL3xxx | Analog input

KL3xxx | Analog input

1-channel 2-/3-channel 4-channel 8-channel
Signal
0…2 V, 0…500 mV KL3172
0…2 V, 16 bit, 0.05%
±2 V KL3182
16 bit, 0.05%
0…10 V KL3061
single-ended, 12 bit
KL3062
single-ended, 12 bit
KL3162
16 bit, 0.05%
KL3064
single-ended, 12 bit
KL3464
with sensor supply, single-ended, 12 bit
KL3468
single-ended, 12 bit
±10 V KL3001
differential input, 12 bit
KL3002
differential input, 12 bit
KL3102
differential input, 16 bit
KL3404
single-ended, 12 bit
KL3408
single-ended, 12 bit
KL3132
16 bit, 0.05%
0…20 mA KL3011
differential input, 12 bit
KL3012
differential input, 12 bit
KL3112
differential input, 16 bit
KL3044
single-ended, 12 bit
KL3448
single-ended, 12 bit
KL3041
with sensor supply, 12 bit
KL3042
with sensor supply, 12 bit
KL3142
16 bit, 0.05%
KL3444
with sensor supply, single-ended, 12 bit
4…20 mA KL3021
differential input, 12 bit
KL3022
differential input, 12 bit
KL3122
differential input, 16 bit
KL3054
single-ended, 12 bit
KL3458
single-ended, 12 bit
KL3051
with sensor supply, 12 bit
KL3052
with sensor supply, 12 bit
KL3152
16 bit, 0.05%
KL3454
with sensor supply, single-ended, 12 bit
Resistance thermometer (RTD) KL3201
Pt100…1000, Ni100, 16 bit
KL3202
Pt100…1000, Ni100, 16 bit
KL3222
Pt100, 4-wire connection, high-precision
KL3204
Pt100…1000, Ni100…1000, 2-wire
KL3208-0010
Pt1000, Ni1000, NTC 1.8…100 k, potentiom. 1, 5, 10 kΩ
KL3204-0030
NTC (10 kΩ)
KL3214
Pt100…1000, Ni100…1000, KTY, 3-wire
KL3228
Pt1000, Ni1000
Thermocouple/mV KL3311
type J, K, L…U, 16 bit
KL3312
type J, K, L…U, 16 bit
KL3314
type J, K, L…U, 16 bit
Measurement bridge (SG) KL3351
strain gauge, 16 bit
KL3356
strain gauge, 16 bit, self-calibration
Oscilloscope KL3361
±16 mV
KL3362
±10 V
Measurement technology KL3681
digital multimeter, 18 bit
Pressure measuring KM3701
differential pressure, -100…+100 hPa
KM3702
relative pressure, 7500 hPa
KM3712
relative pressure, -1000…+1000 hPa
Power measurement
> 500 V
KL3403
power measurement, 3-phase, 1 A
KL3453
690 V AC, 5 A, extended functionalities

Details for a pluggable wiring level (where present) can be seen in the housing data and ordering information on the product page.