EL/EDxxxx | EtherCAT Terminals, multifunctional

ELxxxx | Multifunctional

ELxxxx | Multifunctional

1-channel 2-channel 4-channel 8-channel 12-channel 16-channel
Digital inputs and outputs
24 V DC
EL1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
EL1852
type 3, 8 inputs, 8 outputs, Imax = 0.5 A, flat-ribbon cable
Digitale inputs and outputs
24 V DC, XFC: TON/TOFF 1 µs
EL1259
8 inputs, 8 outputs, multi-timestamping, Imax = 0.5 A
Analog input
Current, voltage, RTD, strain gauge, potentiometer
EL3751
24 bit, 10 ksps
ELM3702-0101
24 bit, 10 ksps, galvanically isolated, LEMO
ELM3704-0001
24 bit, 10 ksps, LEMO
Analog input
Current, voltage, norm signal
EL3072 Preferred type
16 bit, NAMUR NE43
EL3074 Preferred type
16 Bit, NAMUR NE43
EL3078 Preferred type
16 bit, NAMUR NE43
EL3172 Preferred type
16 bit, NAMUR NE43
EL3174 Preferred type
16 bit, NAMUR NE43
Analog combi
Current, voltage
EL4374
16 bit, 1 ksps, 2 x input, 2 x output
Analog output
Current, voltage, norm signal
EL4072
16 bit
EL4074
16 bit
EL4078
16 bit
Digital inputs and outputs, analog inputs and outputs EL8601-8411
8 x digital input, 1 x counter, 4 x digital output, 2 x PWM, 1 x analog input, 1 x analog output, 1 x encoder


EDxxxx | Multifunctional

EDxxxx | Multifunctional

1-channel 2-channel 4-channel 8-channel 12-channel 16-channel
Digital inputs and outputs
24 V DC
ED1859 New
8 inputs, 8 outputs, Imax = 0.5 A, push-in
Analog input
Current, voltage, norm signal
ED3072 New
16 bit, single-ended, 2 ksps, push-in
ED3074 New
16 bit, single-ended, 2 ksps, push-in
ED3078 New
16 bit, single-ended, 2 ksps, push-in
ED3172 New
16 bit, 10 ksps, push-in
ED3174 New
16 bit, 10 ksps, push-in
Analog combi
Current, voltage
ED3274 New
RTD/TC, push-in
Analog output
Current, voltage, norm signal
ED4072 New
16 bit, 2 ksps, push-in
ED4074 New
16 bit, 2 ksps, push-in
ED4078 New
16 bit, 2 ksps, push-in
ED4172 New
16 bit, 10 ksps, push-in
ED4174 New
16 bit, 10 ksps, push-in
Digital inputs and outputs, analog inputs and outputs ED8601-8411 New
8 x digital input, 1 x counter, 4 x digital output, 2 x PWM, 1 x analog input, 1 x analog output, 1 x encoder, push-in