Cables and connectors overview | Fieldbus

In addition to the extensive range of EtherCAT cables, Beckhoff also supplies accessories for common fieldbuses such as DeviceNet® and PROFINET, which are shown in this overview. The shown products represent a cross-section of the wide product portfolio.

No. Type Article
(1) Industrial Ethernet/EtherCAT, RJ45, plug, straight, IDC, 4-pin, AWG24-22 ZS1090-0003
(2) Industrial Ethernet/EtherCAT cable, fixed installation, 1 x 4 x AWG22 ZB9010
(3) Industrial Ethernet/EtherCAT patch cable, green, RJ45, plug, 8-pin – RJ45, plug, 8-pin ZK1090-9191-Cxxx
(4) CANopen/DeviceNet®, open style connector, 5-pin, with termination resistor ZS1052-3000
(5) PROFIBUS, D-sub connector, 9-pin, with termination resistor ZS1031-3000
(6) Standard connector for 1,000 μm plastic fiber Z1000
(7) Connector set for direct connector assembly for POF cables ZS1090-0008
(8) DeviceNet® cable ZB5200
(9) CAN cable ZB5100
(10) PROFIBUS cable ZB3200
(11) Plastic optical fiber Z1100
(12) POF fiber-optic duplex cable Z1190
(13) Multi-mode fiber-optic cable, SC duplex connector ZK1091-1001-0xxx
(14) Industrial Ethernet/EtherCAT, M12, male, straight, 4-pin – RJ45, plug, 4-pin ZK1090-6191-xxxx
(15) CANopen/DeviceNet®, M12, male, straight, 5-pin – open end ZK1052-6100-3xxx
(16) PROFIBUS, M12, male, straight, 5-pin – open end ZK1031-6100-1xxx
(17) Industrial Ethernet/EtherCAT, M8, male, straight, 4-pin – M12, male, straight,4-pin ZK1090-3161-0xxx
(18) M12, male, straight, 5-pin –M12, female, straight, 5-pin ZK2000-5152-0xxx
(19) CANopen/DeviceNet®, M12, male, straight, 5-pin – M12, female, straight, 5-pin ZK1052-6152-3xxx
(20) PROFIBUS, M12, female, straight, 5-pin – M12, male, straight, 4-pin ZK1031-6251-1xxx
(21) Pre-assembled IP-Link cable, drag-chain suitable ZK1020-0101-0xxx
(22) CAN connector, D-Sub, 9-pin, socket, female, D-Sub, 9-pin, plug, male, with switchable termination resistor ZS1051-3001

xxx = cable length in decimeters