Văn Phòng Đại Diện tại Việt Nam

#29.05, Tòa nhà Pearl Plaza, 561A Đường Điện Biên Phủ
Phường Thạnh Mỹ Tây
Thành phố Hồ Chí Minh, Việt Nam

+84 28 7300-2439
info@beckhoff.com.vn
www.beckhoff.com/vi-vn/

ZB8510 | Shield busbar

The shielding connection system enables the shielding to be located very close to the terminals of the shielded line, so that interference is reduced to a minimum. A shield busbar for attachment with a bracket for separate mounting in the control cabinet are available.

Product status:

regular delivery

Product information

Ordering information
ZB8510shield busbar (10 x 3 mm), 1000 mm tinned Cu, packing unit = 1 piece

© Beckhoff Automation 2026 - Terms of Use