EL/ED2xxx | EtherCAT Terminals, digital output

EL2xxx | Digital output

EL2xxx | Digital output

1-channel 2-channel 4-channel 8-channel 16-channel 32-channel
Signal
5 V DC EL1262-0010
TON/TOFF 0.1 μs, oversampling
EL2124
Imax = ±20 mA
12 V DC EL2024-0010
Imax = 2.0 A
24 V DC
Imax = 0.5 A
EL2002
4-wire
EL2004
2-wire
EL2008
1-wire
EL2809
Imax = 0.5 A
EL2409
1-wire
EL2407
1-wire
EL2014
with diagnostics
EL2068 Preferred type
with channel diagnostics
EL2819
with diagnostics
EL2869 Preferred type
with channel diagnostics
EL2808
8 x 0 V
EM2042
D-sub connection
EL2084
ground switching
EL2088
ground switching
EL2889
ground switching
EL2489
ground switching
EL1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
EL1852
type 3, 8 inputs, 8 outputs, Imax = 0.5 A, flat-ribbon cable
EL2878-0005
flat-ribbon cable, with diagnostics
EL2872
flat-ribbon cable
EL2872-0010
flat-ribbon cable, ground switching
24 V DC
Imax = 2.0 A
EL2022
4-wire
EL2024
2-wire
EL2828
Imax = 2.0 A
EL2032
with diagnostics
EL2034
with diagnostics
EL2838
with channel diagnostics
EL2044
with extended diagnostics
24 V DC
Imax = 4,0 A/8,0 A
EL2042
2 x 4.0 A/1 x 8.0 A
24 V DC
XFC: TON/TOFF 1 µs
EL1259
8 inputs, 8 outputs, multi-timestamping, Imax = 0.5 A
EL2202
push-pull output
EL2202-0100
push-pull outputs, DC preset
EL2212
overexcitation, multi-timestamping
EL2252 Preferred type
timestamp
EL2258
multi-timestamping
EL2262
oversampling
24 V DC
EX i
ELX2002
24 V DC, 45 mA, Ex i
ELX2008
24 V DC, 30 mA, Ex i
ELX2792
Imax = 0.5 A AC/1 A DC, change-over contact
24 V DC
Safe output
EL2911
TwinSAFE Logic, 4 safe inputs, 1 safe output
EL2912
TwinSAFE Logic, 2 safe outputs
EL2904
TwinSAFE, 4 safe outputs
30 V AC/48 V DC solid-state relay
Imax = 2.0 A
EL2784
Imax = 2.0 A
EL2788
Imax = 2.0 A
EL2794
potential-free
EL2798
potential-free
Relay
(up to 250 V AC)
EL2602
Imax = 5.0 A, make contact, power contacts
EL2602-0010
Imax = 5.0 A, make contact, power contacts, contact-protecting switching
EL2612
Imax = 2.0 A, change-over, no power contacts
EL2622
Imax = 5.0 A, make contact, no power contacts
EL2624
Imax = 2.0 A, make contact
EL2622-0010
Imax = 5.0 A, make contact, no power contacts, contact-protecting switching
EL2634
Imax = 4.0 A, make contact, 250 V AC/30 V DC, no power contacts
EL2652
Imax = 1.0 A, change-over, no power contacts
Triac
(12…230 V AC)
EL2712
Imax = 0.5 A, power contacts
EL2722
Imax = 1.0 A, mutually locked outputs
PWM EL2502
push-pull output, separate frequency can be set for each channel
EL2502-0010
push-pull output, separate frequency can be set for each channel, timestamp
EL2535
24 V DC, Imax = ±50 mA, ±1 A, ±2 A
EL2535-0002
24 V DC, Imax = ±2 A
EL2535-0005
24 V DC, Imax = 0…5 A
EL2535-0050
24 V DC, Imax = ±50 mA
EL2535-0100
24 V DC, Imax = ±100 mA
EL2535-0103
48 V DC, Imax = 3.5 A
Frequency output EL2521
incr. enc. simulation, 1-channel AB, 0…500 kHz, RS422
EL2522 Preferred type
incr. enc. simulation, 2-channel AB, 1-channel ABC, 0…4 MHz
EL2521-0024
incr. enc. simulation, RS422, 24 V DC, externally powered
EL2521-0025
incr. enc. simulation, RS422, 24 V DC, externally powered, ground switching
EL2521-0124
incr. enc. simulation, RS422/24 V DC, capture/compare in-/output
LED control EL2564
5…48 V DC, 4 A, RGBW, common anode
EL2564-0010
8…48 V DC, 3 A, RGBW, common cathode
EL2574
pixel LED, 2048 individually addressable LEDs
Current control
LED control
EL2595
48 V DC, 300…700 mA, current control
EL2596
24 V DC, 3 A, pulse > 25 µs, current control
EL2596-0010
48 V DC, 3 A, pulse > 25 µs, current control
Multiplexer EL2642
2 x multiplexer, 1 x 4 reed relays
ELM2742-0000
2 x multiplexer, 1 x 4 solid-state relays
ELM2744-0000
4 x multiplexer, 1 x 4 solid-state relays
ELM2642-0000
2 x multiplexer, 1 x 4 reed relays
ELM2644-0000
4 x multiplexer, 1 x 4 reed relays

Details for a pluggable wiring level (where present) can be seen in the housing data and ordering information on the product page.


ED2xxx | Digital output

ED2xxx | Digital output

1-channel 2-channel 4-channel 8-channel 16-channel 32-channel
Signal
24 V DC
Imax = 0.5 A
ED2008 New Preferred type
push-in
ED2809 New Preferred type
push-in
ED2807 New
push-in
ED2889 New Preferred type
ground switching, push-in
ED2887 New
ground switching, push-in
ED1859 New Preferred type
8 inputs, 8 outputs, Imax = 0.5 A, push-in
24 V DC
Imax = 2.0 A
ED2032 New
with channel diagnostics, push-in
ED2034 New
with channel diagnostics, push-in
ED2828 New Preferred type
push-in
ED2838 New Preferred type
with channel diagnostics, push-in
PWM ED2504 New Preferred type
5…24 V DC, 1.5 A, push-in

Details for a pluggable wiring level (where present) can be seen in the housing data and ordering information on the product page.