EL9xxx | System
						EL9xxx | System | 
				||||||
| System | ||||||
| Signal | ||||||
| Components for system bus | 
							 EL9011   bus end cover  | 
						
							 EL9012   bus end cover for power and E-bus contacts  | 
						
							 ELM9012   bus end cover for ELMxxxx, black  | 
						
							 ELX9012   bus end cover for ELX, blue  | 
						
							 EL9930   PROFIsafe, segment end terminal  | 
							|
| 
							 EL9195   shield terminal  | 
						
							 EL9070   shield terminal  | 
						
							 EL9080   isolation terminal  | 
						||||
| Potential distribution | 
							 EL9180   2 clamping units per power contact  | 
						
							 EL9181   2 x 8 terminal points  | 
						
							 EL9182   8 x 2 terminal points  | 
						
							 EL9183   1 x 16 terminal points  | 
						
							 EL9184  Preferred type  8 x 24 V DC, 8 x 0 V DC  | 
						|
| 
							 EL9185   4 clamping units at 2 power contacts  | 
						
							 EL9185-0010   4 clamping units at 2 power contacts, potential supply function  | 
						
							 EL9186   8 x 24 V DC  | 
						
							 EL9187   8 x 0 V DC  | 
						
							 EL9188   16 x 24 V DC  | 
						||
| 
							 EL9189   16 x 0 V DC  | 
						||||||
| Potential supply 24 V DC | 
							 EL9100   24 V DC  | 
						
							 EL9110   diagnostics  | 
						
							 EL9200   with fuse  | 
						
							 EL9210   diagnostics, with fuse  | 
						
							 EL9520   AS-Interface potential supply with filter  | 
						|
| Potential supply, 120…230 V AC | 
							 EL9150   with LED  | 
						
							 EL9160   diagnostics  | 
						
							 EL9190   any voltage up to 230 V  | 
						|||
| Overcurrent protection, 24 V DC | 
							 EL9221-4030   3 A  | 
						
							 EL9222-4433   3 A/3 A  | 
						
							 EL9227-0000   max. 4 A, NEC Class 2  | 
						|||
| 
							 EL9221-5000  Preferred type  max. 10 A, adjustable  | 
						
							 EL9222-5500  Preferred type  max. ∑ 10 A, adjustable  | 
						
							 EL9227-4433   3 A/3 A  | 
						||||
| 
							 EL9221-5090   10 A  | 
						
							 EL9222-6600   max. 4 A, adjustable  | 
						
							 EL9227-5500  Preferred type  max. ∑ 10 A, adjustable  | 
						||||
| 
							 EL9221-6000   max. 4 A, adjustable  | 
						
							 EL9222-6644   4 A/4 A  | 
						
							 EL9227-6600   max. 4 A, adjustable  | 
						||||
| 
							 EL9221-6040   4 A  | 
						
							 EL9222-9482   8 A/2 A  | 
						
							 EL9227-6644   4 A/4 A  | 
						||||
| 
							 EL9221-9060   6 A  | 
						
							 EL9222-9664   6 A/4 A  | 
						
							 EL9227-9482   8 A/2 A  | 
						||||
| 
							 EL9221-9080   8 A  | 
						
							 EL9227-9664   6 A/4 A  | 
						|||||
| Power supply | 
							 EL9410   input 24 V DC, output 5 V DC/2 A  | 
						
							 ELM9410   input 24 V DC, output 5 V DC/2 A  | 
						
							 ELX9410   power supply terminal for E-bus refresh, 1 A  | 
						
							 EL9501   input 24 V DC, output 0…20 V/0…2 A  | 
						
							 EL9505   input 24 V DC, output 5 V DC/0.5 A  | 
						
							 EL9508   input 24 V DC, output 8 V DC/0.5 A  | 
						
| 
							 EL9510   input 24 V DC, output 10 V DC/0.5 A  | 
						
							 EL9512   input 24 V DC, output 12 V DC/0.5 A  | 
						
							 EL9515   input 24 V DC, output 15 V DC/0.5 A  | 
						
							 EL9560   input 24 V DC, output 24 V DC/0.1 A with electrical isolation  | 
						
							 ELX9560   power supply, 24 V DC, electrically isolated  | 
						||
| 
							 EL9561   input 24 V DC, output 0…20 V/0…2 A with electrical isolation  | 
						||||||
| 
							 EL9562   input 24 V DC, output 2 x 24 V DC/0.2 A with electrical isolation  | 
						||||||
| 
							 EL9562-0015   input 24 V DC, output 2 x 15 V DC/0.3 A with electrical isolation  | 
						||||||
| Filtering and smoothing | 
							 EL9540   surge filter terminal for field supply  | 
						
							 EL9540-0010   surge filter terminal for field supply, onshore and offshore areas  | 
						
							 EL9550   surge filter terminal for system/field supply  | 
						
							 EL9550-0010   surge filter terminal for system/field supply, onshore and offshore areas  | 
						
							 EL9550-0012  Preferred type  surge filter terminal for system/field supply with up to 10 A  | 
						|
| 
							 EL9570   buffer capacitor terminal, 500 μF, 48 V DC  | 
						
							 EL9576   brake chopper terminal, up to 72 V DC, 155 μF  | 
						|||||