ED9410 | EtherCAT Terminal, power supply for E-bus, 24 V DC, 2 A, push-in, with diagnosticsNew

Image similar, may contain optional accessories
ED9410 | EtherCAT Terminal, power supply for E-bus, 24 V DC, 2 A, push-in, with diagnostics

ED9410 | EtherCAT Terminal, power supply for E-bus, 24 V DC, 2 A, push-in, with diagnostics

Image similar, may contain optional accessories
ED9410 | EtherCAT Terminal, power supply for E-bus, 24 V DC, 2 A, push-in, with diagnostics

ED9410 | EtherCAT Terminal, power supply for E-bus, 24 V DC, 2 A, push-in, with diagnostics

US 24 V
Run
UP 24 V
Infeed US +24 V DC
Infeed UP +24 V DC
Infeed UP 0 V
Infeed US 0 V
Infeed UP +24 V DC
Infeed UP 0 V
ED9410 | EtherCAT Terminal, power supply for E-bus, 24 V DC, 2 A, push-in, with diagnostics

ED9410 | EtherCAT Terminal, power supply for E-bus, 24 V DC, 2 A, push-in, with diagnostics

ED9410 | EtherCAT Terminal, power supply for E-bus, 24 V DC, 2 A, push-in, with diagnostics

ED9410 | EtherCAT Terminal, power supply for E-bus, 24 V DC, 2 A, push-in, with diagnostics

The ED9410 power supply terminal is used to refresh the E-bus via which the data exchange between EtherCAT Couplers and Terminals takes place. Each EtherCAT Terminal requires a certain current from the E-bus (see “E-bus | Current consumption”). This current is fed into the E-bus by the power supply unit of the respective EtherCAT Coupler. For configurations with a large number of EtherCAT Terminals, the ED9410 can be used to increase the power supply to the E-bus by 2 A. In addition to the E-bus refresh, a 24 V DC supply can be provided for the power contacts with up to 10 A. The ED9410 has diagnostics displayed by LED and in the process image.

The ED series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

product announcement | estimated market release 2nd quarter 2026

Product information

GeneralED9410
Internal communication protocolEtherCAT
SystemED9410
Functionpower supply terminal for E-bus refresh
Diagnosticsyes
XFCED9410
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED9410
Electronics | Supply voltage24 V DC (-15%/+20%)
Electronics | Current consumptiontyp. 70 mA + (∑ E-bus current consumption/4)
E-bus | Output current2 A
Power contacts | Input voltage24 V DC (-15%/+20%)
Power contacts | Current carrying capacitymax. 10 A
Power contacts | Current consumption
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Power contacts | Output currentmax. 10 A
Environmental conditionsED9410
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED9410
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL (in preparation)
Housing dataED-12-8pinEF-12-8pin
Weightapprox. 55 gapprox. 60 g
Protection ratingIP20
Materialpolycarbonate
Dimensions | Width (single)15 mm
Dimensions | Width (lined up)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm68 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Pluggable wiring levelnoyes
Connection technologypush-in
Connection cross-section | Solid wire0.08…2.5 mm²0.08…1.5 mm²
Connection cross-section | Stranded wire0.08…2.5 mm²0.08…1.5 mm²
Connection cross-section | With ferrule0.14…1.5 mm²
Connection cross-section AWG | Solid wireAWG28…14AWG28…16
Connection cross-section AWG | Stranded wireAWG28…14AWG28…16
Connection cross-section AWG | With ferruleAWG26…16
Stripping length8…9 mm9…10 mm
Power contact | "+" (left)no
Power contact | "+" (right)yes
Power contact | "-" (left)no
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)yes
Insertion lock for power contact "⏚" no
Ordering information
ED9410EtherCAT Terminal, power supply for E-bus, 24 V DC, 2 A, push-in, with diagnostics
EF9410EtherCAT Terminal, power supply for E-bus, 24 V DC, 2 A, push-in, with diagnostics, pluggable wiring level

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use