ELMxxxx | Measurement technology
ELMxxxx | Measurement technology |
|||
| 2-channel | 4-channel | Other | |
| Economy series | 1 ksps per channel, multiplexed | |||
|
±10 V/±20 mA Standard signal |
ELM3142-0000 24 bit, 1 ksps, push-in |
ELM3144-0000 24 bit, 1 ksps, push-in |
ELM3146-0000 24 bit, 1 ksps, push-in |
|
ELM3148-0000 24 bit, 1 ksps, push-in |
|||
|
Temperature measurement RTD |
ELM3244-0000 24 bit, high-precision, 1 ksps, push-in |
ELM3246-0000 24 bit, high-precision, 1 ksps, push-in |
|
|
Temperature measurement thermocouple, mV |
ELM3344-0000 24 bit, 1 ksps, push-in |
ELM3348-0000 24 bit, 1 ksps, push-in |
|
|
ELM3344-0003 24 bit, 1 ksps, push-in, Mini-TC universal |
ELM3348-0003 24 bit, 1 ksps, push-in, Mini-TC universal |
||
|
Measuring bridge strain gauge |
ELM3542-0000 24 bit, 1 ksps, push-in |
ELM3544-0000 24 bit, 1 ksps, push-in |
|
| Basic series | 10…50 ksps per channel, simultaneously | |||
| ±30 V…±20 mV |
ELM3002-0000 24 bit, 20 ksps, push-in |
ELM3004-0000 24 bit, 10 ksps, push-in |
|
|
±1200 V…±60 V ±5 V…60 mV |
ELM3002-0205 24 bit, 50 ksps, galv. isolated, 4 mm, 2 x ±1200…60 mV |
||
|
ELM3002-0305 24 bit, 50 ksps, galv. isolated, 4 mm, 2 x ±5 V…60 mV |
|||
|
ELM3002-0325 24 bit, 50 ksps, galv. isolated, 4 mm, 2 x ±5 V…60 mV, factory calibrated |
|||
|
ELM3002-0405 24 bit, 50 ksps, galv. isolated, 4 mm, 1 x ±1200 V…60 mV, 1 x 5 V…60 mV |
|||
|
ELM3002-0425 24 bit, 50 ksps, galv. isolated, 4 mm, 1 x ±1200 V…60 mV, 1 x 5 V…60 mV, factory calibrated |
|||
| ±20 mA |
ELM3102-0000 24 bit, 20 ksps, NAMUR NE43, push-in |
ELM3104-0000 24 bit, 10 ksps, NAMUR NE43, push-in |
|
|
Standard signal ±10 V/±20 mA ±60 V…20mV |
ELM3102-0100 24 bit, 20 ksps, push-in, galv. isolated |
||
|
Temperature measurement thermocouple, mV |
ELM3704-1001 24 bit, 10 ksps, push-in, TC adjustment |
||
|
Measuring bridge strain gauge |
ELM3502-0000 24 bit, 20 ksps, push-in |
ELM3504-0000 24 bit, 10 ksps, push-in |
|
|
EPP3504-0023 24 bit, 10 ksps, push-in |
|||
|
Vibration measurement Condition Monitoring, IEPE |
ELM3602-0000 24 bit, 50 ksps, push-in |
ELM3604-0000 24 bit, 20 ksps, push-in |
|
|
ELM3602-0002 24 bit, 50 ksps, BNC |
ELM3604-0002 24 bit, 20 ksps, BNC |
||
|
ELM3602-0030 24 bit, 50 ksps, push-in, externally calibrated |
|||
|
ELM3602-0032 24 bit, 50 ksps, BNC, externally calibrated |
|||
| Multifunction |
ELM3702-0000 24 bit, 10 ksps, push-in |
ELM3704-0000 24 bit, 10 ksps, push-in |
|
|
ELM3702-0101 24 bit, 10 ksps, galvanically isolated, LEMO |
ELM3704-0001 24 bit, 10 ksps, LEMO |
||
| Multiplexer | |||
|
ELM2742-0000 2 x multiplexer, 1 x 4 solid-state relays |
ELM2744-0000 4 x multiplexer, 1 x 4 solid-state relays |
||
|
ELM2642-0000 2 x multiplexer, 1 x 4 reed relays |
ELM2644-0000 4 x multiplexer, 1 x 4 reed relays |
||
| System | |||
|
ELM9012 bus end cover for ELMxxxx, black |
|||
|
ELM9410 input 24 V DC, output 5 V DC/2 A |
|||
| Bus Coupler | |||
|
EKM1101 ID switch and diagnostics |
|||