New EtherCAT digital input and output terminals

Proven features for maximum flexibility

The new EL14xx and EL24xx EtherCAT Terminals complement Beckhoff’s existing broad portfolio in the area of digital input/output and combine proven functions with an optimized circuit architecture.

Implementation of advanced components ensures future-proofing and guarantees long-term availability. These product families – now with up to 32 channels – offer maximum flexibility for standard applications with basic functionality. The following I/Os are initially available in the EL14xx and EL24xx EtherCAT Terminal series:

  • EL1409: 16-channel digital input, 24 V DC, input filter 3 ms, positive switching
  • EL1489: 16-channel digital input, 24 V DC, input filter 3 ms, ground switching
  • EL1429: 16-channel digital input, 24 V DC, input filter 3 ms, positive/ground switching
  • EL1417: 32-channel digital input, 24 V DC, adjustable, positive switching
  • EL2409: 16-channel digital output, 24 V DC, 0.5 A, positive switching
  • EL2489: 16-channel digital output, 24 V DC, 0.5 A, ground switching
  • EL2407: 32-channel digital output, 24 V DC, 0.5 A, positive switching
03.12.2024

The universal EL14xx and EL24xx EtherCAT digital terminals offer the highest level of flexibility in the Beckhoff portfolio.

Mohamed Mewafy

Mohamed Mewafy
11/6 Said Zakaria Street
Al Sefarat District, Cairo 11471
Egypt

+20 1009156261
egypt@beckhoff.com
www.beckhoff.com/ar-eg/