EL3xxx | Analog input
EL3xxx | Analog input |
||||
| 1-channel | 2-/3-channel | 4-channel | 5-/6-/8-/12-channel | |
| Signal | ||||
|
0…10 V Standard signal |
EL3061 12 bit |
EL3062 12 bit |
EL3064 12 bit |
EL3068 12 bit |
|
EL3161 16 bit |
EL3162 16 bit |
EL3164 16 bit |
||
|
0…±10 V Standard signal |
EL3001 single-ended, 12 bit |
EL3002 single-ended, 12 bit |
EL3004 single-ended, 12 bit |
EL3008 single-ended, 12 bit |
|
EL3101 differential input, 16 bit |
EL3102 differential input, 16 bit |
EL3104 differential input, 16 bit |
||
|
EL3602 differential input, 24 bit |
||||
|
EL3702 differential input, 16 bit, oversampling |
||||
| 0…±75 mV |
EL3602-0010 differential input, 24 bit |
|||
| 0…±150 mV |
EL3702-0015 differential input, 16 bit, oversampling |
|||
| 0…±200 mV |
EL3602-0002 differential input, 24 bit |
|||
| 0…30 V |
EL3062-0030 12 bit |
|||
| 0…±30 V |
ELM3002-0000 24 bit, 20 ksps, push-in |
ELM3004-0000 24 bit, 10 ksps, push-in |
||
|
±1200 V…±60 V ±5 V…60 mV |
ELM3002-0205 24 bit, 50 ksps, galv. isolated, 4 mm, 2 x ±1200…60 V |
|||
|
ELM3002-0305 24 bit, 50 ksps, galv. isolated, 4 mm, 2 x ±5 V…60 mV |
||||
|
ELM3002-0405 24 bit, 50 ksps, galv. isolated, 4 mm, 1 x ±1200 V…60 V, 1 x ±5 V…60 mV |
||||
|
0…20 mA Standard signal |
EL3041 single-ended, 12 bit |
EL3042 single-ended, 12 bit |
EL3044 single-ended, 12 bit |
EL3048 single-ended, 12 bit |
|
EL3141 single-ended, 16 bit |
EL3142 single-ended, 16 bit |
EL3144 single-ended, 16 bit |
||
|
EL3142-0010 single-ended, ±10 mA, 16 bit |
EL3184 single-ended, 16 bit, HART |
|||
|
EL3011 differential input, 12 bit |
EL3012 differential input, 12 bit |
EL3014 differential input, 12 bit |
||
|
EL3111 differential input, 16 bit |
EL3112 differential input, 16 bit |
EL3114 differential input, 16 bit |
||
|
EL3612 differential input, 24 bit |
||||
|
EL3742 differential input, 16 bit, oversampling |
||||
|
EL3182 single-ended, 16 bit, HART |
||||
|
4…20 mA Standard signal |
EL3051 single-ended, 12 bit |
EL3052 single-ended, 12 bit |
EL3054 single-ended, 12 bit |
EL3058 single-ended, 12 bit |
|
EL3151 single-ended, 16 bit |
EL3152 single-ended, 16 bit |
EL3154 single-ended, 16 bit |
||
|
EL3021 differential input, 12 bit |
EL3022 differential input, 12 bit |
EL3024 differential input, 12 bit |
||
|
EL3121 differential input, 16 bit |
EL3122 differential input, 16 bit |
EL3124 differential input, 16 bit |
||
|
EL3621-0020 differential input, 24 bit |
EL3124-0090 16 bit, TwinSAFE SC |
|||
| 0…±20 mA |
EL3112-0011 differential input, 16 bit |
|||
|
ELM3102-0000 24 bit, 20 ksps, NAMUR NE43, push-in |
ELM3104-0000 24 bit, 10 ksps, NAMUR NE43, push-in |
|||
|
ELM3104-0020 24 bit, 10 ksps, NAMUR NE43, push-in, factory calibrated |
||||
|
0…±10 V/±20 mA Standard signal |
EL3072 16 bit, NAMUR NE43 |
EL3074 16 bit, NAMUR NE43 |
EL3078 16 bit, NAMUR NE43 |
|
|
EL3172 Preferred type 16 bit, NAMUR NE43 |
EL3174 Preferred type 16 bit, NAMUR NE43 |
|||
|
EL3172-0020 New 16 bit, NAMUR NE43, factory calibrated |
EL3174-0002 16 bit, electrically isolated, NAMUR NE43 |
|||
|
EL3174-0090 16 bit, NAMUR NE43, TwinSAFE SC |
ELM3146-0000 24 bit, 1 ksps, push-in |
|||
|
ELM3142-0000 24 bit, 1 ksps, push-in |
ELM3144-0000 24 bit, 1 ksps, push-in |
ELM3148-0000 24 bit, 1 ksps, push-in |
||
| 0...±3 V/0...±20 mA |
EL3174-0032 16 bit, electrically isolated, NAMUR NE43, ±3 V |
|||
| ±3 V/±5 V |
EL3008-0003 ±3 V, 16 bit, cascaded channels |
|||
|
EL3008-0005 ±5 V, 16 bit, cascaded channels |
||||
| 0...±60 V |
EL3174-0042 16 bit, electrically isolated, NAMUR NE43 |
|||
| 0...±60 V/0...±20 mA |
ELM3102-0100 24 bit, 20 ksps, push-in, galv. isolated |
|||
| Multi-function |
EL3751 24 bit, 10 ksps |
ELM3702-0000 24 bit, 10 ksps, push-in |
ELM3704-0000 24 bit, 10 ksps, push-in |
|
|
EL3751-0004 24 bit, 10 ksps, resistance or temperature measurement |
ELM3702-0101 24 bit, 10 ksps, galvanically isolated, LEMO |
ELM3704-0001 24 bit, 10 ksps, LEMO |
||
|
EL3751-0024 24 bit, 10 ksps, factory calibrated |
ELM3704-0020 24 bit, 10 ksps, push-in, factory calibrated |
|||
|
Temperature measurement Resistance thermometer RTD |
EL3201 16 bit |
EL3202 16 bit |
EL3204 2-wire, 16 bit |
EL3208 16 bit |
|
EL3201-0010 16 bit, high-precision |
EL3202-0010 16 bit, high-precision |
EL3204-0162 2-wire, 16 bit, 2 x RTD, 2 x ±10 V |
EL3208-0010 Pt1000, Ni1000, NTC 1.8…100 k, potentiom. 1, 5, 10 kΩ |
|
|
EL3204-0200 16 bit, universal input for RTD |
||||
|
EL3214 3-wire, 16 bit |
EL3218 3-wire, 16 bit |
|||
|
EL3214-0090 16 bit, TwinSAFE SC |
||||
|
ELM3244-0000 24 bit, high-precision, 1 ksps, push-in |
ELM3246-0000 24 bit, high-precision, 1 ksps, push-in |
|||
|
Temperature measurement Thermocouple, mV |
EL3311 16 bit |
EL3312 16 bit |
EL3314 16 bit |
EL3318 16 bit |
|
EL3314-0002 24 bit, electrically isolated |
||||
|
EL3314-0010 24 bit |
||||
|
EL3314-0090 16 bit, TwinSAFE SC |
||||
|
EL3314-0092 24 bit, galvanically isolated, TwinSAFE SC |
||||
|
ELM3344-0000 24 bit, 1 ksps, push-in |
ELM3348-0000 24 bit, 1 ksps, push-in |
|||
|
ELM3344-0003 24 bit, 1 ksps, push-in, Mini-TC universal |
ELM3348-0003 24 bit, 1 ksps, push-in, Mini-TC universal |
|||
|
ELM3704-1001 24 bit, 10 ksps, push-in, TC adjustment |
||||
|
Measurement bridge Strain gauge |
EL3351 strain gauge, 16 bit |
ELM3502-0000 24 bit, 20 ksps, push-in |
ELM3504-0000 24 bit, 10 ksps, push-in |
|
|
EL3356 self-calibration |
ELM3542-0000 24 bit, 1 ksps, push-in |
ELM3544-0000 24 bit, 1 ksps, push-in |
||
|
EL3356-0010 24 bit, 10 ksps |
||||
|
EL3356-0090 TwinSAFE SC |
||||
| Measurement technology |
EL3681 digital multimeter terminal, voltage/current, 18 bit |
EL3692 resistance measurement, 100 mΩ…10 MΩ |
EL3255 potentiometer measurement, 5-channel |
|
|
Acceleration measurement Position, vibration, condition monitoring, IEPE |
EL3632 16 bit, 50 ksps |
|||
|
ELM3602-0000 24 bit, 50 ksps, push-in |
ELM3604-0000 24 bit, 20 ksps, push-in |
|||
|
ELM3602-0002 24 bit, 50 ksps, BNC |
ELM3604-0002 24 bit, 20 ksps, BNC |
|||
| Pressure measuring |
EM3701 differential pressure, ±100 hPa |
EM3702 relative pressure, 7500 hPa |
||
|
EM3712 relative pressure, ±1000 hPa |
||||
|
Power measurement ≤ 500 V |
EL3403 500 V AC, 1 A |
|||
|
EL3423 480 V AC/DC, 1 A, economy |
||||
|
EL3443 Preferred type 480 V AC/DC, 1 A, extended functionalities |
EL3446 Preferred type 1 A, distributed power measurement |
|||
|
EL3443-0010 480 V AC/DC, 5 A, extended functionalities |
EL3446-0011 100 mA, distributed power measurement |
|||
|
EL3443-0011 480 V AC/DC, 100 mA, extended functionalities |
||||
|
EL3443-0013 480 V AC/DC, 333 mV, extended functionalities |
EL3475 distributed power measurement, RJ45 |
|||
|
EL3443-0020 480 V AC/DC, 1 A, extended functionalities, factory calibrated |
EL3444 10 A, distributed power measurement, galv. isolated |
EL3475-0200 distributed power measurement, RJ45, extended functionalities |
||
|
Power measurement > 500 V |
EL3453 690 V AC, 5 A, extended functionalities |
|||
|
EL3453-0020 690 V AC, 5 A, extended functionalities, factory calibrated |
||||
|
EL3453-0100 130 V AC, 5 A, extended functionalities |
||||
|
Mains monitor ±480 V |
EL3483 480 V AC/DC, mains monitor |
|||
|
EL3483-0060 480 V AC/DC, mains monitor with voltage measurement |
||||
|
Power monitoring ≤ 500 V |
EL3773 500 V, 1 A AC/DC, 10 ksps |
|||
|
Power monitoring > 500 V |
EL3783 690 V AC, 5 A AC, 20 ksps |
|||
|
EL3783-0100 130 V AC, 5 A AC, 20 ksps |
||||
|
Ex i, 0/4…20 mA Standard signal |
ELX3181 4…20 mA, single-ended, 16 bit, HART |
ELX3152 0/4…20 mA, single-ended, 16 bit |
ELX3184 4…20 mA, single-ended, 16 bit, HART |
ELX3158 4…20 mA, single-ended, 16 bit |
|
ELX3152-0090 0/4…20 mA, single-ended, 16 bit, TwinSAFE SC |
||||
|
Ex i, temperature measurement Resistance thermometer RTD |
ELX3202 RTD, 2-, 3- and 4-wire, 16 bit |
ELX3204 RTD, 2-wire, 16 bit |
||
|
ELX3202-0090 RTD, 2-, 3- and 4-wire, 16 bit, TwinSAFE SC |
ELX3204-0090 RTD, 2-wire, 16 bit, TwinSAFE SC |
|||
|
Ex i, temperature measurement Thermocouple, mV |
ELX3312 thermocouple/mV measurement, 2-wire, 16 bit |
ELX3314 thermocouple/mV measurement, 2-wire, 16 bit |
||
|
ELX3312-0090 thermocouple/mV measurement, 2-wire, 16 bit, TwinSAFE SC |
ELX3314-0090 thermocouple/mV measurement, 2-wire, 16 bit, TwinSAFE SC |
|||
| Ex i, measurement technology |
ELX3351 strain gauge, 24 bit |
ELX3252 potentiometer measurement, 16 bit |
||
|
ELX3351-0090 strain gauge, 24 bit, TwinSAFE SC |
ELX3632 IEPE, 16 bit |
|||
Details for a pluggable wiring level (where present) can be seen in the housing data and ordering information on the product page.
ED3xxx | Analog input
ED3xxx | Analog input |
||||
| 1-channel | 2-/3-channel | 4-channel | 8-channel | |
| Signal | ||||
| ±10 V/±20 mA |
ED3072 New Preferred type 16 bit, single-ended, 2 ksps, push-in |
ED3074 New Preferred type 16 bit, single-ended, 2 ksps, push-in |
ED3078 New Preferred type 16 bit, single-ended, 2 ksps, push-in |
|
|
ED3172 New 16 bit, 20 ksps, push-in |
ED3174 New 16 bit, 20 ksps, push-in |
|||
| Multi-function |
ED3274 New RTD/TC, push-in |
|||
|
Measurement bridge Strain gauge |
ED3361 New 24 bit, sensor supply 5/10 V DC, 1 x DI, 1 x DO, push-in |
ED3362 New 24 bit, sensor supply 5/10 V DC, 1 x DI, 1 x DO, push-in |
||
|
ED3361-0100 New Preferred type 24 bit, sensor supply 5/10 V DC, push-in |
ED3362-0100 New Preferred type 24 bit, sensor supply 5/10 V DC, push-in |
|||