EP6228-0044 | EtherCAT Box, 8-channel communication interface + 8-channel digital combi, IO-Link, master, Class A, M12, L-codedNewPreferred type

Image similar, may contain optional accessories
EP6228-0044 | EtherCAT Box, 8-channel communication interface + 8-channel digital combi, IO-Link, master, Class A, M12, L-coded

EP6228-0044 | EtherCAT Box, 8-channel communication interface + 8-channel digital combi, IO-Link, master, Class A, M12, L-coded

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power IN
Power OUT
1 | Tx+
2 | Rx+
3 | Tx-
4 | Rx-
1 | L+
2 | DIO
3 | L-
4 | C/Q
5 | n. c.
1 | +24 V DC US
2 | GNDP
3 | GNDS
4 | +24 V DC UP
5 | ⏚
EP6228-0044 | EtherCAT Box, 8-channel communication interface + 8-channel digital combi, IO-Link, master, Class A, M12, L-coded

EP6228-0044 | EtherCAT Box, 8-channel communication interface + 8-channel digital combi, IO-Link, master, Class A, M12, L-coded

The EP6228-0044 IO-Link master module enables connection of up to eight IO-Link devices. These can be IO-Link box modules, actuators, sensors or combinations of both. In addition, the EP6228-0044 offers eight further digital inputs or outputs on the eight Class A master ports. The IO-Link sensor supply (L+) and the digital inputs and outputs are supplied by US, the total current is limited to 16 A.

The EtherCAT Box is parameterized via the EtherCAT master. The parameterization of the IO-Link devices can take place from TwinCAT via ADS or, very conveniently, via the integrated IO-Link configuration tool.

In the default setting, the eight C/Q channels of the EP6228-0044 work as IO-Link channels. Each IO-Link channel can also optionally be used just as an input or output channel.

The L-coded M12 power supply connectors offer an increased total current of the EtherCAT Box, so that all IO-Link ports and inputs/outputs can be operated with the maximum current.

Product status:

regular delivery

Product information

Technical dataDigital input/output
Nominal input voltage24 V DC (-15%/+20%)
Input filter10 µs
Signal voltage “0”-3…+5 V
Signal voltage “1”11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Load typeohmic, inductive, lamp load
Max. output current2 A per channel, ∑ 16 A from US
Switching timestyp. TON: 60 µs, typ. TOFF: 300 µs
Short-circuit current3 A
Technical dataOther channels
Transmission rate4.8 kbaud, 38.4 kbaud and 230.4 kbaud
Specification versionIO-Link V1.1, Class A
IO-Link interfaces8
IO-Link sensor supply L+24 V DC, max. 2 A per port, ∑ 16 A from US
IO-Link extra power P24
IO-Link (C/Q)max. 500 mA in DO mode
Technical dataGeneral
ProtocolEtherCAT
Bus interface2 x M12 socket, 4-pin, D-coded
Connection technologyM12 socket, 5-pin, a-coded
Number of inputs8 additional digital inputs or outputs
Nominal voltage24 V DC (-15%/+20%)
Distributed clocksyes
Current consumption from UStyp. 130 mA + load
Power supply connectionfeed: 1 x M12 plug, L-coded, 4 + FE, downstream connection: 1 x M12 socket, L-coded, 4+ FE
Electrical isolation500 V
Weightapprox. 440 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Housing dataM12, L-coded
Dimensions (W x H x D)60 mm x 150 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Material complianceEP6228-0044
CAS No.7439-92-1, 115-86-6
REACH SVHCLead, Triphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption6a-I: Lead in steel with a maximum mass fraction of 0.35% lead, 6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use