For optimized operating concepts: The Next multi-touch panel generation
The Next multi-touch panel series is advanced and cost-optimized, and further expands the diversity of Beckhoff's broad portfolio. As usual, this generation of control panels offers convenient operation with advanced multi-touch technology, a high-quality look and feel, and a wide choice of formats and options.
The fanless CP47xx built-in Panel PCs with Intel Atom® processors are designed for medium TwinCAT applications as well as virtualization and AI applications. The all-round device platform for smart HMI solutions and powerful control systems supports all functions for responsive visualization and intuitive operation. The CP47xx are energy-efficient devices without rotating components and minimize downtime.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
product announcement | estimated market release 1st quarter 2027
| Product variants | Processor | Product status |
|---|---|---|
| CP47xx-0040 | Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*) | product announcement |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
| Technical data | CP47xx-0040 | Options |
|---|---|---|
| Device type | Fanless multi-touch built-in Panel PC | |
| Housing | aluminum housing with glass front | |
| Slots for hard disk/flash | 1 slot for M.2 SSD | |
| Cooling | passive | |
| Protection rating | front side IP65, rear side IP20 | |
| Operating temperature | 0…55°C | |
| Touch screen | multi-finger touch screen | |
| Processor | select from the option table | up to Intel Atom® x7433RE, 1.5 GHz base frequency, 4 cores (TC3: 50) |
| Memory | select from the option table | up to 8 GB LPDDR5 RAM |
| Graphic | integrated in the processor | |
| Ethernet | 2 x 100/1000/2500BASE-T on-board | |
| Hard disks/flash | select from the option table | up to 640 GB M.2 SSD |
| Interfaces | 2 x USB 3.2 Gen. 1 | 1 x USB in the front |
| Power supply | 24 V DC | |
| Operating system | – | Windows 11 IoT Enterprise LTSC 2024, TwinCAT/BSD |
| CP47xx-0040 | |
|---|---|
| CP4707-0040 | 7-inch display 800 x 480 |
| CP4710-0040 | 10.1-inch display 1280 x 800 |
| CP4716-0040 | 15.6-inch display 1920 x 1080 |
| CP4718-0040 | 18.5-inch display 1920 x 1080 |
| CP4721-0040 | 21.5-inch display 1920 x 1080 |
| CP4724-0040 | 23.8-inch display 1920 x 1080 |
| Mandatory processor options | Select one of these options for your PC configuration |
|---|---|
| C9900-C657 | processor Intel Atom® X7213RE, 2.0 GHz base frequency, 2 cores (TC3: 40) and 8 GB LPDDR5 RAM |
| C9900-C658 | processor Intel Atom® X7433RE, 1.5 GHz base frequency, 4 cores (TC3: 50) and 8 GB LPDDR5 RAM |
| Mandatory SSD options | Select one of these options for your PC configuration |
|---|---|
| C9900-H851 | 80 GB M.2 SSD, NVM Express™, PCIe® x1, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward |
| C9900-H852 | 160 GB M.2 SSD, NVM Express™, PCIe® x1, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward |
| C9900-H853 | 320 GB M.2 SSD, NVM Express™, PCIe® x1, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward |
| C9900-H854 | 640 GB M.2 SSD, NVM Express™, PCIe® x1, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward |
| Options | CP47xx-0040 |
|---|---|
| C9900-E340 | 1-port USB interface in the front of the CP4xxx, USB-A socket with IP65 rubber cap |
Operating systems Windows 11 IoT Enterprise 2024 LTSC and TwinCAT/BSD
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use