For optimized operating concepts: The Next multi-touch panel generation
The Next multi-touch panel series is advanced and cost-optimized, and further expands the diversity of Beckhoff's broad portfolio. As usual, this generation of control panels offers convenient operation with advanced multi-touch technology, a high-quality look and feel, and a wide choice of formats and options.
The fanless CP56xx Panel PCs for mounting arm installation with Arm® processors are ideal for visualization and system operation with TwinCAT 3 HMI for complex visualization or third-party visualization with sufficient computing power for small to medium TwinCAT applications. The energy-efficient devices without rotating components minimize downtime and lower the demand on storage media thanks to lean Linux®-based applications.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
product announcement | estimated market release 1st quarter 2027
| Product variants | Processor | Product status |
|---|---|---|
| CP56xx-0010 | Arm® processor with 6 cores, consisting of
2 cores Arm® Cortex®-A78, 2.0 GHz and 4 cores Arm® Cortex®-A55, 2.0 GHz (TC3: 30) | product announcement |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
| Technical data | CP56xx-0010 | Options |
|---|---|---|
| Device type | fanless multi-touch panel PC | |
| Housing | aluminum housing for mounting arm installation | |
| Mounting arm adapter | select from the option table | connection block or rotatable mounting arm adapter for mounting arm systems with 48 mm tube from top or from bottom |
| Slots for hard disk/flash | 1 slot for microSD | |
| Cooling | passive | |
| Protection rating | IP65 | |
| Operating temperature | 0…45°C | |
| Touch screen | multi-finger touch screen | |
| Processor | Arm® processor with 6 cores, consisting of 2 cores Arm® Cortex®-A78, 2.0 GHz and 4 cores Arm® Cortex®-A55, 2.0 GHz (TC3: 30) | |
| Memory | 4 GB LPDDR4 RAM | |
| Graphic | integrated in the processor | |
| Ethernet | 2 x 100/1000BASE-T on-board | |
| Hard disks/flash | select from the option table | up to 64 GB microSD card |
| Interfaces | 2 x USB 3.2 Gen. 1 | 2-port USB interface in the CP5xxx mounting arm adapter |
| Power supply | 24 V DC | 1-second UPS |
| Operating system | – | Beckhoff RT Linux® |
| CP56xx-0010 | |
|---|---|
| CP5616-0010 | 15.6-inch display 1920 x 1080 |
| CP5618-0010 | 18.5-inch display 1920 x 1080 |
| CP5621-0010 | 21.5-inch display 1920 x 1080 |
| CP5624-0010 | 23.8-inch display 1920 x 1080 |
| Options | |
|---|---|
| C9900-M780 | connection block with 4 M6 tapped holes spaced in a square of 100 x 100 mm on the CP5xxx Control Panel rear wall |
| C9900-M781 | rotatable mounting arm adapter for CP5xxx Control Panels for mounting arm systems with top-mounted 48 mm tube |
| C9900-M782 | rotatable mounting arm adapter for CP5xxx Control Panels for mounting arm systems with bottom-mounted 48 mm tube |
| C9900-E341 | 2-port USB interface in the CP5xxx mounting arm adapter, USB-A socket with IP65 rubber cap |
| C9900-H813 | 16 GB microSD card |
| C9900-H869 | 32 GB microSD card (product announcement | estimated market release 4th quarter 2026) |
| C9900-H870 | 64 GB microSD card (product announcement | estimated market release 4th quarter 2026) |
| C9900-U218 | internal, capacitive 1-second UPS for securely saving persistent application data to the microSD flash card; requires TwinCAT |
| C9900-S625 | Beckhoff RT Linux® distribution license for one CPU with TwinCAT 3 platform level 30.
The Beckhoff software license agreements are valid. |
Operating system Beckhoff RT Linux®
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use