DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO2596-0000-1112 | I/O module, 1-channel LED output, 24 V DC, 3 A, M12

MO2596-0000-1112 | I/O module, 1-channel LED output, 24 V DC, 3 A, M12

MO2596-0000-1112 | I/O module, 1-channel LED output, 24 V DC, 3 A, M12

MO2596-0000-1112 | I/O module, 1-channel LED output, 24 V DC, 3 A, M12

MO2596-0000-1112 | I/O module, 1-channel LED output, 24 V DC, 3 A, M12

MO2596-0000-1112 | I/O module, 1-channel LED output, 24 V DC, 3 A, M12

MO2596-0000-1112 | I/O module, 1-channel LED output, 24 V DC, 3 A, M12

MO2596-0000-1112 | I/O module, 1-channel LED output, 24 V DC, 3 A, M12

MO2596-0000-1112 | I/O module, 1-channel LED output, 24 V DC, 3 A, M12

Presentation of the MX-System

Presentation of the MX-System

The MO2596-0000-1112 LED strobe control module contains a flexible power supply unit that supplies the LED with the required current and voltage. Applications from continuous light to short light pulses in the kHz range are thus possible. Each individual flash can be triggered in a controlled manner by the control system via the distributed clocks/timestamp function. The MO2596-0000-1112 has a trigger output for triggering cameras and high-quality, fast current and voltage control, so that line scan cameras, for example, also benefit from constant illumination. Extensive real-time diagnostics, e.g. for input current/voltage and output current/voltage allow detailed monitoring of the LED light intensity. Thus, overdrive applications with short high-current pulses through the LED are possible. If a specifiable load corridor is exited, e.g., due to load errors, the MO2596-0000-1112 switches off to protect the LED (resettable).

 

Special features:

  • Suitable for lighting-related vision applications up to 24 V DC
  • Max. output current 0…3 A in pulse mode / 0…1.2 A in continuous mode
  • Different operating modes possible
    • Continuous mode (current and voltage output, PWM)
    • Pulse operation
    • RGB/common anode mode
  • Support of XFC technology timestamp
  • Synchronized operation through distributed clocks XFC technology possible

Product status:

product announcement

Product information

Technical dataMO2596-0000-1112
Product categoryI/O modules
Category/versiondigital output
TypeLED control
Channels1
Output voltage24 V DC (-15 %/+20 %)
Output current0…1.2 A (continuous operation)
Input voltage24 V DC (-15 %/+20 %)
Connection methodM12
Load typeLED (ohmic)
Peak current0...3 A in pulse mode (depending on output voltage and duty cycle)
Switching timestyp. TON: < 1 µs, typ. TOFF: < 1 µs, pulses from 25 µs…10 s
Additional in-/outputs1x trigger output, 1x trigger input
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Special featuresgalvanically isolated inputs
Weightapprox. 250 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use