For uncompromising quality: Product portfolio in a hygienic design

Control solution in a hygienic design
Control solution in a hygienic design

For applications in the food, beverage, and pharmaceutical industries, as well as packaging technology, Beckhoff offers a wide range of products with a hygienic design that meet the strict requirements of hygiene and cleanroom regulations. Thanks to the targeted use of hygienic materials, smooth and easy-to-clean surfaces, and special design principles, the products satisfy the very highest hygiene and cleanroom standards and are ideal for sensitive production environments.

Advantages of hygienic design

  • chemical-resistant and easy-to-clean surfaces made of stainless steel or anodized aluminum
  • complies with protection ratings IP65, IP66, and IP69K
  • ideal for extreme, harsh, and corrosive industrial environments
  • suitable for applications in the food, chemical, or pharmaceutical industry

The range includes panel PCs, control panels, I/O components, servomotors including planetary gear units, intelligent transport systems, and matching cables with stainless steel connectors.

Want to find out more? We’re here to help!

Our products for sensitive applications

High-quality stainless steel control panels with an IP65 protection rating
High-quality stainless steel control panels with an IP65 protection rating

The control panels with mounting arm adapter and the built-in control panels in a high-quality stainless steel design are suitable for use as display and operating devices under IP65 conditions. In addition, all built-in panel PCs and built-in control panels can be ordered with an optional stainless steel front. The stainless steel built-in panel PCs are equipped with Intel Atom® processors, providing a powerful platform for use in machine and system engineering.

  • CP670x-1400 stainless steel built-in panel PCs
  • CP690x-1400 stainless steel built-in control panels
  • CP39xx-14xx stainless steel control panels with mounting arm adapter
EtherCAT box modules in a stainless steel housing
EtherCAT box modules in a stainless steel housing

The EtherCAT Box modules in a EQxxxx stainless steel housing are specially designed for use in extremely harsh and corrosive industrial environments. They meet the IP69K protection rating for maximum resistance and are ideal for use directly in the field. Thanks to EtherCAT, they offer an integrated control system for fast and highly precise data processing.

The portfolio includes:

  • combination modules with freely selectable digital inputs/outputs
  • current and voltage measurement
  • temperature measurement modules for resistance sensors and thermocouples
  • extended temperature range of -25…+60°C (storage temperature: -40…+85°C)

EtherCAT cables with stainless steel connectors complete the stainless steel product range.

In the area of drive technology, motors and gearboxes as well as the XTS linear transport system are available in stainless steel. The Beckhoff AM8800 servomotor series is classified as protection rating IP67 and is suitable for use in extremely harsh or corrosive environments. The motors from the AM8800 series are also available with the option of IP69K protection, making them suitable for cleaning with high-pressure cleaners. The low-backlash planetary gear units from the AG2800 series with an output shaft in a hygienic design are ideally suited to all applications in which fast, efficient, and reliable cleaning is important – particularly in areas that come into direct contact with food.

The anodized servomotors from the AM8700 series combine the advantages of the highly dynamic AM8000 standard servomotors with the requirements of the packaging and food industries. They also meet the requirements for hygienic design, making them ideal for the food, pharmaceutical, and chemical industries.

  • stainless steel servomotors: AM8800
  • servomotors with anodized housing: AM8700
  • planetary gear units in a hygienic design: AG2800

With its high protection rating of IP69K and the hygienic design – with no concealed edges or undercuts – the XTS Hygienic is also ideal for use in hygienically demanding environments, and is easy to clean.

With the APM4330-0001-0000, the XPlanar system also offers a mover variant that is fully encapsulated in stainless steel and is easy to clean. As the associated drive – the XPlanar tiles APS4xxx – can be covered with stainless steel or completely enclosed, this results in a well-rounded solution for sensitive areas, even those with hovering intelligent product transport.

Hygienic design products at a glance

Stainless steel Control Panels

Stainless steel Control Panels

The CP39xx and CP79xx series in stainless steel design for particularly high hygienic requirements offer modern multi-touch or resistive touch technology.

CP6700-1400, CP6706-1400 | Stainless steel economy built-in Panel PC

CP6700-1400, CP6706-1400 | Stainless steel economy built-in Panel PC

The CP6700-1400 and CP6706-1400 built-in Panel PCs with stainless steel finish are designed for installation in the front of a control cabinet or control housing and, with their highly integrated 3½-inch motherboard, they represent a powerful platform for use in machine construction and plant engineering, for example with the TwinCAT automation software running on Windows 10 IoT Enterprise. They are available with two different touch screen displays with a 7 or 10.1-inch screen size.

CP6900-1400, CP6906-1400 | Stainless steel economy built-in Control Panel with DVI/USB Extended interface

CP6900-1400, CP6906-1400 | Stainless steel economy built-in Control Panel with DVI/USB Extended interface

The CP6900-1400 and CP6906-1400 economy Control Panels in stainless steel finish supplement the Industrial PC entry level class by two built-in Control Panels with DVI/USB Extended interface. The Panels are designed for installation in the front of a control cabinet and have a 7-inch or 10.1-inch touch screen display. In combination with the compact Embedded PCs from the CX series or the Industrial PCs of the type C6xxx, a low-cost PC/panel system results. A 24 V power supply unit is included with the Control Panel. The integrated DVI/USB Extended technology enables the Panel to be positioned up to 50 m from the PC.

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

The CP22xx built-in Panel PC series is characterized by a modern operating concept with multi-touch display as well as an advanced, elegant device design. It is designed for installation in the front of a control cabinet. The CP22xx combine reliable Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size is available for every application – in landscape or portrait orientation (horizontal/vertical). With their highly integrated 3½-inch motherboards, the CP22xx built-in Industrial PCs represent a high-performance platform for machine design and plant engineering applications that can be used in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.

CP26xx | Dual-touch built-in Panel PC

CP26xx | Dual-touch built-in Panel PC

The CP26xx built-in Panel PC series is characterized by a modern operating concept with dual-touch display as well as an advanced, elegant device design. It is designed for installation in the front of a control cabinet. The CP26xx combine reliable Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size from 7 to 24 inches is available for every application – in landscape or portrait orientation (horizontal/vertical). With their highly integrated 3½-inch motherboards, the CP26xx built-in Industrial PCs represent a high-performance platform for machine design and plant engineering applications that can be used in conjunction with TwinCAT automation software under Windows Embedded Compact 7.

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

The CP27xx built-in Panel PC series is characterized by a modern operating concept with multi-touch display as well as an advanced, elegant device design. It is designed for installation in the front of a control cabinet. The CP27xx combine reliable Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size is available for every application. With their highly integrated 3½-inch motherboards, the CP27xx built-in Industrial PCs represent a high-performance platform for machine design and plant engineering applications that can be used, for example, in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.

CP29xx | Multi-touch built-in Control Panel

CP29xx | Multi-touch built-in Control Panel

With the CP29xx panels for installation in the front of a control cabinet, Beckhoff customers have a comprehensive range of different equipment variants at their disposal.

CP62xx | Economy built-in Panel PC

CP62xx | Economy built-in Panel PC

The CP62xx built-in Panel PC series is designed for installation in the front of a control cabinet. The CP62xx series combines the Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size and keyboard are available for every application. With their highly integrated 3½-inch motherboards, the CP62xx built-in Industrial PCs represent a high-performance platform for machine construction and plant engineering applications that can be used in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

The built-in Panel PCs of the CP66xx series are designed for installation in the front of a control cabinet or control housing. They have a wide range of uses including remote desktop display. They are available in five different sizes as 5.7-, 6.5-, 12-, 15- or 19-inch display.

CP67xx | Economy built-in Panel PC

CP67xx | Economy built-in Panel PC

The CP67xx built-in Panel PC series is designed for installation in the front of a control cabinet or control housing. The CP67xx series combines the Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size and keyboard are available for every application.

CP69xx | Economy built-in Control Panel with DVI/USB Extended interface

CP69xx | Economy built-in Control Panel with DVI/USB Extended interface

Balance between latest PC technology and long-term availability of control components The built-in Control Panels of the type CP69xx for installation in the front of a control cabinet are available with different screen sizes. Together with the software employed, they act as the centerpiece of a variety of automation tasks, such as the control of machines, processes and logistic systems, the networking of plant parts, the data acquisition or image processing.

EQxxxx | Stainless steel housing

EQxxxx | Stainless steel housing

IP69K modules for extreme harsh and corrosion-prone environments.

AM8800 | Stainless-steel motors with hygienic design

AM8800 | Stainless-steel motors with hygienic design

The AM8800 motors are ideal for extremely harsh environmental conditions. The highest protection rating and stainless steel surfaces defy aggressive media.

AM8700 | Servomotors with anodized housing

AM8700 | Servomotors with anodized housing

The AM8700 motors combine the advantages of the highly dynamic AM8000 servomotors with the high requirements of the packaging and food industries.

AG2800 | Planetary gear units for AM8800 stainless steel servomotors

AG2800 | Planetary gear units for AM8800 stainless steel servomotors

Together with the AM8800/AM8700, the AG2800 gear units represent an innovative drivetrain for environmental conditions that are conducive to corrosion.

XTS Hygienic

XTS Hygienic

Linear product transport in environments with stringent hygiene standards.

APM4330-0001-0000 | XPlanar mover, 1.2 kg payload

APM4330-0001-0000 | XPlanar mover, 1.2 kg payload

The APM4330-0001 XPlanar mover is specifically suitable for all applications with particularly high hygiene requirements. The mover is completely encapsulated in stainless steel and is designed to be easy to clean. With a payload of up to 1.2 kg, the APM4330-0001 XPlanar mover is particularly suitable for flexible use in food and pharmaceutical applications, especially when used in combination with stainless steel encapsulated or covered APS4xxx XPlanar tiles.

ZK1090-3100-7xxx | EtherCAT cable, IP67, hygienic design, PVC, AWG26, fixed installation

ZK1090-3100-7xxx | EtherCAT cable, IP67, hygienic design, PVC, AWG26, fixed installation

M8, plug, straight, male, stainless steel, 4-pin – open end

ZK1090-3131-7xxx | EtherCAT cable, IP67, hygienic design, PVC, AWG26, fixed installation

ZK1090-3131-7xxx | EtherCAT cable, IP67, hygienic design, PVC, AWG26, fixed installation

M8, plug, straight, male, stainless steel, 4-pin – M8, plug, straight, male, stainless steel, 4-pin

ZK1090-3132-7xxx | EtherCAT cable, IP67, hygienic design, PVC, AWG26, fixed installation

ZK1090-3132-7xxx | EtherCAT cable, IP67, hygienic design, PVC, AWG26, fixed installation

M8, plug, straight, male, stainless steel, 4-pin – M8, socket, straight, female, stainless steel, 4-pin

Our products and technologies for your industry

The PC and EtherCAT-based control technology from Beckhoff offers open and flexible automation solutions for your industry. On our industry pages we present the advantages of PC- and EtherCAT-based control technology, tailored to your industry. We supply you with further information around the typical areas of use and properties of our products, and we provide you with an overview of our reference reports.

Packaging machines

Packaging machines

PC-based control increases the productivity and flexibility of packaging machinery.

Food industry

Food industry

Open automation solutions for the food industry