Văn Phòng Đại Diện tại Việt Nam

#29.05, Tòa nhà Pearl Plaza, 561A Đường Điện Biên Phủ
Phường Thạnh Mỹ Tây
Thành phố Hồ Chí Minh, Việt Nam

+84 28 7300-2439
info@beckhoff.com.vn
www.beckhoff.com/vi-vn/

BZ3300 | Label holder for Bus and EtherCAT Terminals, 12 x 20 mm

BZ3300 | Label holder for Bus and EtherCAT Terminals, 12 x 20 mm

BZ3300 | Label holder for standard Bus and EtherCAT Terminals

BZ3300 | Label holder for Bus and EtherCAT Terminals, 12 x 20 mm

BZ3300 | Label holder for standard Bus and EtherCAT Terminals

The BZ3300 offers the possibility to individually label EtherCAT Terminals and Bus Terminals on a 12 x 20 mm area. This area is particularly suitable for marking the terminals with an additional label. For example, the terminals can be assigned to individual functions, devices or projects.

Product status:

regular delivery

Product information

Ordering information
BZ3300Label holder for Bus and EtherCAT Terminals, 12 x 20 mm, VPE = 100 pieces, 5 cards per 20 pieces

© Beckhoff Automation 2026 - Terms of Use