Jul 24, 2014 5:00:00 PM

eXtended Motion Control: Interpolating movements with TwinCAT NC | and CNC

CNC applications with TwinCAT NC I and CNC

The TwinCAT NC I Motion Control function enables movements with up to three interpolating axes and up to five auxiliary axes to be realised with the interpolation package. The TwinCAT CNC function enables interpolation with up to 32 interpolating axes at the same time.

In this 30-minute webinar Klaus Bernzen, TwinCAT Motion Control & Robotics Product Manager, presents the basic features of TwinCAT NC I and TwinCAT CNC. The webinar is aimed at technically orientated users who already have basic experience in using TwinCAT automation software.

More about this video

TF5xxx | Motion

TF5xxx | Motion

TwinCAT 3 Motion Functions

TF5100 | TwinCAT 3 NC I

TF5100 | TwinCAT 3 NC I

Using TwinCAT NC I, movements with up to three path axes and up to five auxiliary axes can be interpolated. Various axis types with various fieldbus interfaces are supported. The movement is usually programmed in DIN 66025, but it can also alternatively be carried out via PLC function blocks.