Văn Phòng Đại Diện tại Việt Nam

#29.05, Tòa nhà Pearl Plaza, 561A Đường Điện Biên Phủ
Phường Thạnh Mỹ Tây
Thành phố Hồ Chí Minh, Việt Nam

+84 28 7300-2439
info@beckhoff.com.vn
www.beckhoff.com/vi-vn/

Oct 29, 2020 5:00:00 PM

IoT bus couplers: from the sensor into the cloud – conveniently configured with the EK9160

Networked automation with cloud computing: The efficient use of cloud services is increasingly developing into a decisive competitive factor in the industrial environment. The EK9160 IoT Bus Coupler establishes a direct connection between EtherCAT I/Os from Beckhoff and the Internet of Things (IoT) without any special control program. The coupler thus offers the simple and standardized integration of I/O data into cloud-based communication and data services.

In this 45-minute webinar, Hartmut Kauer, Product Manager I/O, presents an overview of IoT scenarios with the Beckhoff portfolio and explains the properties of the EK9160. The presentation also covers the configuration of the I/O signals as well as the cloud communication. The coupling to popular cloud systems such as Microsoft Azure™ or Amazon Web Services™ (AWS) is configured. Finally, the advantages of OPC-UA are dealt with, as the EK9160 also features an integrated OPC-UA server.

More about this video

EK9160 | IoT Bus Coupler

EK9160 | IoT Bus Coupler

The EK9160 Coupler provides direct connectivity for EtherCAT I/Os to the Internet of Things (IoT) without the need for a control program. It converts the E-bus signal representation to different IoT communication protocols and enables in this way the simple and standardized integration of I/O data into cloud-based communication and data services. Neither a controller nor prior programming is necessary. The I/O data transmission can be parameterized in a user-friendly configuration dialog of the integrated web server providing access via any browser. The required cloud services and security functions (authentication, encryption, etc.) can also be conveniently configured using a browser. Following parameterization, the coupler autonomously transmits the digital or analog I/O values to the cloud service, including timestamp.

TF6100 | TwinCAT 3 OPC UA

TF6100 | TwinCAT 3 OPC UA

OPC UA is a platform-independent, service-oriented communication architecture for reliable, secure and multisupplier data transport from the production level to the production planning and ERP system or to the cloud.