Văn Phòng Đại Diện tại Việt Nam

#29.05, Tòa nhà Pearl Plaza, 561A, Đường Điện Biên Phủ
Phường 25, Quận Bình Thạnh
Thành Phố Hồ Chí Minh, Việt Nam

+84 28 7300-2439
info@beckhoff.com.vn
www.beckhoff.com/vi-vn/

Oct 23, 2014 5:00:00 PM

New opportunities with eXtended Automation: MATLAB®/Simulink® integration in TwinCAT 3.

TwinCAT 3 | MATLAB®/Simulink® integration: introduction, application examples, TwinCAT 3 interface for MATLAB®/Simulink®

The integration of MATLAB®/Simulink® simulation software with the TwinCAT 3 automation suite enables execution of TwinCAT modules that were generated as models within the Simulink® simulation environment.

In this 30-minute webinar Dr. Knut Güttel, TwinCAT Product Manager, explains the MATLAB®/Simulink® integration in TwinCAT 3 and presents examples for MATLAB®/Simulink® applications.

The webinar is aimed at practice-oriented users who already have some experience with TwinCAT automation software.

More about this video

TwinCAT

TwinCAT

The TwinCAT software system turns almost any PC-based system into a real-time control with multiple PLC, NC, CNC and/or robotics runtime systems.

TE1400 | TwinCAT 3 Target for Simulink®

TE1400 | TwinCAT 3 Target for Simulink®

TwinCAT 3 Target for Simulink® provides an interface between Simulink® and TwinCAT. The Simulink® software is developed and distributed by the MathWorks company. The programming environment is based on MATLAB® and is widely used both in science and in industry. Simulink® is a graphic programming environment that is ideally suited to the model-based development process. Simulation models of systems can be created and, for example, control and feedback control algorithms in order to test the models created.