KL9xxx | System terminals
KL9xxx | System terminals |
||||
| System | Potential supply | Power supply and accessories | ||
| Signal | ||||
| System |
KL9010 bus end terminal |
KL9070 shield terminal |
||
|
KL9020 terminal bus extension end terminal |
KL9050 terminal bus extension coupler terminal |
|||
|
KL9309 adapter terminal for manual operating modules |
||||
|
KL9080 isolation terminal |
KL9195 shield terminal |
|||
| Potential distribution terminals |
KL9180 2 terminal points per power contact |
KL9181 2 x 8 terminal points |
||
|
KL9182 8 x 2 terminal points |
KL9183 1 x 16 terminal points |
|||
|
KL9184 8 x 24 V DC, 8 x 0 V DC |
KL9185 only 2 power contacts |
|||
|
KL9186 8 x 24 V DC |
KL9187 8 x 0 V DC |
|||
|
KL9188 16 x 24 V DC |
KL9189 16 x 0 V DC |
|||
|
KL9380 mains filter, approx. 1 µF |
||||
| Filter |
KL9540 surge filter terminal for field supply |
|||
|
KL9540-0010 surge filter field supply for analog terminals |
KL9550 surge filter terminal for system/field supply |
|||
| Diode arrays |
KL9300 4 diodes, potential-free |
|||
|
KL9301 7 diodes, common cathode |
KL9302 7 diodes, common anode |
|||
| 24 V DC |
KL9100 24 V DC |
|||
|
KL9110 diagnostics |
KL9400 K-bus power supply, 2 A |
|||
|
KL9200 with fuse |
KL9505 output 5 V DC, 0.5 A |
|||
|
KL9210 diagnostics, with fuse |
KL9508 output 8 V DC, 0.5 A |
|||
|
KL9510 output 10 V DC, 0.5 A |
||||
|
KL9512 output 12 V DC, 0.5 A |
||||
|
KL9515 output 15 V DC, 0.5 A |
||||
|
KL9520 AS-Interface potential supply |
KL9528 AS-Interface power supply terminal |
|||
|
KL9560 output 24 V DC, 0.1 A |
||||
| 50 V DC |
KL9570 buffer capacitor terminal, 500 μF |
|||
| 120…230 V AC |
KL9150 120…230 V AC |
|||
|
KL9160 diagnostics |
||||
|
KL9250 with fuse |
||||
|
KL9260 diagnostics, with fuse |
||||
|
KL9190 any voltage up to 230 V AC |
||||
|
KL9290 with fuse |
||||
Details for a pluggable wiring level (where present) can be seen in the housing data and ordering information on the product page.