Industrial server for control cabinet installation

Enormous computing power with up to 64 cores

The new C6670-0020 industrial server is equipped with two Intel® Xeon® Scalable processors from the 5th generation with up to 32 cores per CPU and a memory of 128 to 1024 GB DDR5 RAM. This makes it ideal for machine controls with the XPlanar planar motor system from Beckhoff.

The industrial server is initially available in six CPU versions, starting with:

  • two Intel® Xeon® Silver 4510 processors with 2.4 GHz clock frequency and 12 cores each, i.e., a total of 24 cores, and up to
  • two Intel® Xeon® Gold 6530 processors with 2.1 GHz clock frequency and 32 cores each, i.e., a total of 64 cores.

The C6670-0020 can be equipped with M.2 NVMe SSDs up to 640 GB and up to two hard disks with 1, 2, or 4 TB. It also features five free PCIe slots for EtherCAT or Ethernet fieldbus cards or similar. All the industrial server connections face upward so that the connection cables can be fed directly into a wiring duct. The side panels are completely passive and allow the industrial server to be fitted directly next to other control cabinet devices.

The industrial server features two hard disk caddies; together with the on-board RAID controller, these form a RAID 1 system with two mirrored hard disks or SSDs, ensuring a high level of data security. Hard disks or SSDs that have failed can easily be replaced during operation. There is also the option of installing a multi-DVD drive. Holders for the plug-in cards ensure the equipment is not sensitive to impacts and vibrations. Drives, the memory, and plug-in cards are easily accessible. The C6670 is supplied with a 100 to 240 V AC full range power supply.

21.01.2025

The C6670 industrial server provides a high-performance control platform for machine and system engineering.

Mohamed Mewafy

Mohamed Mewafy
11/6 Said Zakaria Street
Al Sefarat District, Cairo 11471
Egypt

+20 1009156261
egypt@beckhoff.com
www.beckhoff.com/ar-eg/