Pre-assembled cables

Fully tested plug-and-play solutions from the automation specialists

Beckhoff offers an extensive range of preassembled cables for safe, faster, and error-free installation. The selection of pre-assembled cables includes numerous lengths and variants with no minimum order quantity; standard lengths and custom lengths are available ex stock.

Our pre-assembled cables include connectors that are designed according to the latest standards, such as IEC 61076-2-111 for M12 power connectors or IEC 61076-2-114, which specifies the P-coding for EtherCAT P connectors.

The assemblies are fully tested electrically, mechanically, and optically and have at least one pre-installed connector.

The reliability of these products is guaranteed through an individual batch number. In this way, it is possible to trace which material was used for assembly and which staff member carried out the respective work step and at what time. In addition to the simple configuration check and visual inspection of the product, advanced tests are carried out, such as high-voltage tests to locate damage to the core insulation or a resistance test to check the correct cable length.

Advantages

  • IP20, IP54, IP65, IP66, IP67 and IP69K protection rating, suitable for the industrial environment
  • UL/CSA-approved, pre-assembled cables
  • perfect 360° shield connection for optimum electromagnetic compatibility (EMC)
  • sturdy for higher shock and vibration requirements
  • fast cabling through screw and bayonet connection
  • the matching size and coding for every application: RJ45, M8, M12, M23, M40, B12, B17, B23 and B40

Customer-specific cables

In addition to individual pre-assembled standard cables for connection between Beckhoff devices, Beckhoff also supplies individual, customer-specific cables and complete cable sets for the entire machine cabling. This covers the whole process, from consultation to preparation of the documentation and production of the tested assemblies.

Your selection:
    Loading content ...