The Battery Show North America

We’re charged up and ready for another exciting year in Detroit! Visit Beckhoff at Booth #4005 to see how our cutting-edge automation technologies are driving the future of EV and battery manufacturing. From precision e-mobility engineering to high-efficiency production, we deliver the performance you need to stay ahead in a fast-moving market.

Register for the show here with promo code: INVITE30322

XTS, XTS NCT, and XTS EcoLine: Enter a new dimension in mechatronics flexibility

  • contact-free power and communication to wide ranging end effectors mounted on wireless movers
  • XTS NCT effectively turns the XTS into a low profile multi-robot system ideal for assembly and material handling processes
  • XTS EcoLine offers more cost-effective motor modules that delivers 95% of the performance at a 45% lower cost for the same length of motor

Learn more

MX-System: The era of the control cabinet-free machine is here

  • pluggable modules for power, IPC, I/O, drive technology, and more modular, machine-mounted system with IP67 protection
  • maximize space and time savings for machine builders, system integrators, and end users
  • supports decentralized control architectures on machines and production lines

Learn more

TwinCAT CoAgent: AI- based digital assistant transforms engineering, programming, and operations

  • deploy specialized AI agents to take the drudgery out of automation programming and development work
  • simplify the automation workflow, save time, cut costs, and optimize your use of engineering resources
  • supports your choice of AI provider and large language models (LLMs), ranging from cloud-based solutions to local models

Learn more

AGV/AMR Solutions: Compact, high-performance control technology

  • integrates robotics, PLC, HMI, motion, safety, navigation, and battery management on one powerful system
  • all-purpose TwinCAT software, advanced I/O, and IoT/cloud connectivity enables flexible, high-performance automation – all on a unified architecture
  • delivers flexible, scalable automation in an ultra-compact footprint

Learn more

Next multi-touch Control Panels: Increase productivity while adding value for machine operators

  • intuitive, smartphone-style UX increases efficiency
  • cost-optimized design provides high quality at a lower price
  • ready for the demands of the plant floor with industrial-grade durability and feature sets

Learn more

Economy drive system: High-performance motion control at an exceptional value

  • optimized price-to-performance ratio without compromising on quality or reliability
  • compact VFDs, servo drives, and motors that minimize control cabinet and machine footprint
  • flexible single-axis and cost-effective dual-axis drive options for a wide range of applications
  • simplified engineering, commissioning, and diagnostics with seamless integration with TwinCAT and EtherCAT

Learn more

At a glance

Location:
Detroit, MI, United States
Date:
13.10.2026 – 15.10.2026
Exhibition center:
Huntington Place Convention Center
Beckhoff main stand:
Booth 4005
Opening hours:
Tuesday–Wednesday: 10:00 a.m.–5:00 p.m.
Thursday: 10:00 a.m.–3:00 p.m.
Link to exhibition:
www.thebatteryshow.com
Headquarters United States
Beckhoff Automation LLC

13130 Dakota Avenue
Savage, MN 55378
United States

+1 952 890-0000
beckhoff.usa@beckhoff.com
www.beckhoff.com/en-us/

Sales
+1 877 894-6228
sales.usa@beckhoff.com