The EPX3314-0022 EtherCAT Box allows direct connection of thermocouples from zone 0/20 and 1/21 hazardous areas. The EPX3314-0022 circuit can operate sensors in 2-wire technology. Linearization takes place across the entire, freely selectable temperature range. A wire break is signaled by error-LEDs. Cold junction compensation is performed by internal temperature measurement. With the EPX3314-0022, voltage measurement in the mV range is also possible.
Product status:
regular delivery
Product information
| Technical data | EPX3314-0022 |
|---|---|
| Protocol | EtherCAT |
| Bus interface | 2 x M8 socket, 4-pin, a-coded, shielded |
| Number of inputs | 4 |
| Input connections | M12 x 1, 5-pin, A-coded |
| Connection technology | 2-wire |
| Conversion time | 10…5000 ms (adjustable, default: 310 ms) |
| Resolution | 16 bit (incl. sign) |
| Sensor types | thermocouples type K, J, L, E, T, N, U, B, R, S, C (default: type K) |
| Measuring range | depending on sensor; preset is type K: -270…+1370°C, voltage measurement: ±30…±75 mV, for further types and details see documentation |
| Measurement error/uncertainty | < ±0.3% (relative to full scale value) |
| Input filter | configurable |
| Sensor supply | from load supply voltage UP |
| Current consumption from US | 30 mA |
| Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
| Special features | integrated limit value monitoring, digital filters and characteristic curve linearization |
| Weight | approx. 300 g |
| Operating temperature | -25…+70°C |
| Storage temperature | -40…+85°C |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
| Approvals/markings | CE, UL, ATEX, IECEx |
| Housing data | 16 x M8, 8 x M12 |
|---|---|
| Dimensions (W x H x D) | 60 mm x 126 mm x 26.5 mm |
| Material | PA6 (polyamide) |
| Installation | 2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use

