LøsneFestLukk

C9900-H3xx | USB sticks

C9900-H3xx | USB sticks

C9900-H3xx | USB sticks

C9900-H3xx | USB sticks

C9900-H3xx | USB sticks

USB sticks are used for data exchange between PCs or for data backup. For data backup operating system and application programs of a PC are saved as an image on a USB stick once the PC has been configured. In the event of a data loss on the PC the data can be restored from the USB stick.

As a data backup device the USB stick must be able to store the data reliably and for many years. In contrast to USB sticks with MLC or TLC flash memory, the high-quality flash memory in the Beckhoff USB stick ensures long-term data integrity.

Product status:

regular delivery

Product information

Ordering informationUSB sticks
C9900-H39816 GB USB stick, 3D flash, extended temperature range, USB 3.0
C9900-H39932 GB USB stick, 3D flash, extended temperature range, USB 3.0
C9900-H40064 GB USB stick, 3D flash, extended temperature range, USB 3.0
C9900-H3564 GB USB stick, USB 3.0
C9900-H3598 GB USB stick, USB 3.0
C9900-H37616 GB USB stick, USB 3.0
C9900-H39032 GB USB stick, USB 3.0

Loading content ...

© Beckhoff Automation 2024 - Terms of Use