The AMP8620 supply module and the AMP8805 distribution module are now also available with an extended voltage range for the AMP8000 distributed servo drive system from Beckhoff. There is also an additional option for controlling the holding brake for the AMP80xx distributed servo drive.
The AMP8620-2005-0x10 supply module is suitable for single-phase or three-phase voltage connection at 1 x 120...240 V AC and up to 8 A DC link output current or at 3 x 200...480 V AC and a maximum of 20 A DC link output current. The AMP8805-1010-0000 distribution module, which matches all AMP8620 supply modules, now offers an input voltage range of 155 to 848 V DC. The AMP80xx-xxx2 distributed servo drive is equipped with a holding brake and an M8 connection for manual control. This allows the holding brake to be controlled during mechanical installation or for service purposes if this cannot be performed by the main controller.
The AMP8000 distributed servo drive system is continuously being developed.
Products
David Chia
AKR Tower 21st Floor, Unit C - D
Jl. Panjang No. 5, Kebon Jeruk
Jakarta 11530
Indonesia