XTS | Linear product transport

Products

AT2xxx, ATH2xxx | XTS motor modules

AT2xxx, ATH2xxx | XTS motor modules

In the XTS motor modules, all active components are combined in a compact mounting space.

AT8x00, AT9xxx, ATH9xxx | XTS guide rails and movers

AT8x00, AT9xxx, ATH9xxx | XTS guide rails and movers

The guide rails and movers form the passive components of the XTS for a linear motion along a track.

XTS software

XTS software

TwinCAT 3 XTS enables simple configuration, simulation and operation.

XTS starter kits

XTS starter kits

The all-round package from system assembly to commissioning enables a quick and simple entry.

The linear transport system from Beckhoff

With the XTS linear transport system, Beckhoff offers a proven drive solution in which magnetically driven movers move along a travel path of fully integrated motor modules. A suitable Industrial PC with the TwinCAT automation software enables the independent control of the movers with individual motion profiles. This results in many system-related benefits: The transport system is ready for operation immediately after assembly, as power electronics and displacement measurement are included in the XTS motor modules and the movers are completely passive. Due to different geometries of the motor modules, both an open and a closed travel path can be created and the machine footprint can be reduced by individual track layouts. The XTS not only replaces conventional conveyor belts, but also enables an innovative design of the entire machine. With the flexible motion profiles, simple to highly complex processes can be realized and the entire manufacturing process can thus be optimized.

Software functions enable flexible motion sequences

Each mover can be controlled independently of other movers and with freely movability for individual product transport on the travel path. As a property of the individual mover, the dynamics can thereby change at any time on the fly according to the respective requirement. If necessary, the movers can be synchronized to external process sequences or other movers. Group formation in motion with any number of movers as well as a moving buffer store are also possible. The individual movers are mapped as “normal” servo axes with all common motion control functions such as flying saw, electronic gearing, and cam plate. Functional enhancements in TwinCAT handle typical XTS requirements, such as automatic accumulation, centrifugal force limitation, and collision and jerk avoidance. All of these and other application-specific motion functions can easily be implemented without the complexity of the motion leading to a high complexity in the engineering.

Alternative solutions open up innovation potentials

The innovation potentials of XTS are by no means limited to highly complex motion sequences. In fact, the system offers finely scalable adaptation options with regard to the application requirements, e.g. in relation to the geometry, the number of movers, and the functional scope. This starts with simple applications, such as the purely linear motion of a mover and the extension by a second mover to create an XY motion. With the closing of the modular geometry consisting of motor modules and guide rails, an endless linear system with any installation position is ultimately created. The application possibilities can be further increased through the combination of several XTS systems, the use of comprehensive TwinCAT function blocks and the integration of robotics. If all this is consistently used together with Condition Monitoring and object-oriented controller programming, the result is a highly intelligent machine or production module in the spirit of Industrie 4.0.

The user benefits of the technology

With individual motion profiles for each individual product, the XTS makes machine concepts possible that are far superior to previous purely linear machines with a rigid product stream. Wherever the slowest processing station determinates the speed of the complete production, the XTS can achieve a higher throughput rate via variable product speeds. By stopping at a processing station, time losses can be absorbed by accelerated individual product transport between stations. The movers are not subject to a common cycle; distances and motion profiles can be fully individualized. The processing stations are thus decoupled from each other, the processing can be carried out in the flowing product stream and the yield performance is significantly increased. At the same time, the slowest subprocess can be duplicated or even multiplied with the XTS. This additionally increases production speed and yield performance.

How XTS increases productivity

  • local processing in the flowing product stream
  • elimination of downtimes at the processing stations
  • decoupling of the processing stations by moving buffer
  • production speed not determined by the slowest processing station

The XTS significantly reduces the design effort. The flexible modular system and the circulating mover motion make it easier than even before to develop machines and adapt them to the specific requirements of product manufacturers and users. For example, concepts are possible in which the XTS with the circulating product stream represents the center of the plant and all processing stations are docked to the XTS. This shortens the development time; users can use their machines faster in their own production and be present on the market faster with their products. Another factor for shortened time-to-market is the use of tried-and-tested software that replaces mechanical parts; this also significantly reduces the design effort.

How XTS reduces the time-to-market

  • simplified machine development
  • reduced design effort
  • Multiple use of tried-and-tested software replaces the repeated construction of mechanical components.
  • Users get higher-quality machines.
  • Machine becomes more flexible; faster adaptation to customer-specific requirements.

Format changes are the ultimate discipline of individualized production: They typically require changeover times that interrupt the production flow and severely limit productivity. This is precisely where XTS kicks in, replacing mechanical systems with software. In combination with the flexible, individual controllability of each individual mover, format changes can now be made by changing the software parameters. Manual format changes are eliminated. The changeover times are reduced; downtimes can even be completely avoided in some cases. Tool changes are also optimized; different tool sets are inserted and removed fully automatically. For product manufacturers, this means being able to react much more precisely to changing consumer behavior. They can implement smaller batch sizes with significantly shortened product lead times and gain competitive advantages in their markets with different product sizes and individualized products.

How XTS implements format changes by software

  • elimination of manual format changes
    • Product-specific parameter sets are called up by software.
    • no downtimes
    • automatic tool change
    • fully automatic insertion and removal of different tool sets

A transport system with almost any path configuration, controlled by a single PC via magnetic fields: The XTS redefines a variety of familiar mechanical engineering parameters. It is extremely compact because the movers can circulate in extremely tight curve radii. Production areas are optimally used, as the outward and inward journey as well as the curves can be used for active material transport. The installation positions are freely selectable: previous processing methods can be transferred from the horizontal to the vertical, which means an enormous saving of space. Existing spatial conditions can be ideally exploited – without cabling, without a drag chain, but with an already integrated position measuring system. In addition, it is possible to set up parallel processing stations. In this way, complete machines can be saved, with all the positive consequences for the footprint: With increased output, the production area is significantly reduced in size and the consumption of energy and resources is decreased accordingly.

How XTS minimizes the footprint

  • compact systems with tight curve radii of only 250 mm
  • Free choice of installation position allows use of the hall height.
  • different curve-geometries for optimal adjustment
  • Parallel operation of several processing stations increases cycle time, one machine is sufficient.

The ideal solution for every application

With the AT2200 and AT2202 EcoLine motor modules, the XTS modular system makes intelligent product handling even more economically efficient. The new modules offer 95% of the technical properties of the proven motor modules with the same reliability and robustness. The 500 mm EcoLine motor modules are a cost-effective alternative for processes that do not require minimum values for accuracy or product spacing. Thanks to their full compatibility, it is also possible to combine them with the high-precision motor modules featuring a familiar design – for example, as a way of implementing transport lines alone without process stations.

The XTS EcoLine module type differs slightly with regard to the following technical properties:

  • 0.70 mm absolute accuracy and 0.075 mm repeatability
  • 60 mm minimum product distance
  • up to 75 N nominal force and up to 168 N peak force per mover

The addition of No Cable Technology (NCT) to the XTS system forms the basis for another leap forward in machine flexibility. For the first time, a power supply and synchronous real-time data communication are available on the moving XTS movers, allowing the individual movers to be expanded into mobile handling and processing stations. In addition to the previous application that was purely for product transport, NCT also enables process sequences directly on the mover.

XTS with NCT enables new solutions

For the first time, NCT makes it possible to process and check the quality of products on the mover while the process is running. Sufficient power and fast communication with the TwinCAT control system enable easy connection of sensors and actuators. The data communication is real-time capable and can synchronize system-wide events with µs precision in conjunction with EtherCAT. This opens up new solution options for the user, especially when it comes to product handling, machining, and measuring in parallel with product transport – as well as adapting production machines for rapidly changing production batches.

Using the XTS modular system, the XTS system can be perfectly adapted to the machine layout and/or the conditions in the hall. Motor modules with different radii (22.5°, -22.5°, 45°, and 180°) and straight motor modules with different lengths (250 mm, 249 mm, and 233 mm) are available. The customized routes enable more efficient use of the available installation space. This aspect is particularly important when it comes to reducing the plant footprint in cases where production space is limited and increasing the modularity of the plant.

The XTS magnetic plate sets are part of the movers and generate a linear travel movement with the help of the magnetic traveling fields of the fully integrated XTS motor modules. Four performance classes are available, depending on the number of magnetic poles. These enable a minimum mover spacing of 50 mm or a maximum peak force of 210 N. With this peak force, masses of more than 10 kg per mover can be transported. A further increase in performance is possible through the mechanical coupling of several movers. In addition, the dynamics of the movers can be increased by larger forces while the mass remains constant. This leads in turn to an increase in production output.

Optimum time-to-market is becoming increasingly important due to the greater demands facing the plant development process, such as higher variant diversity and increased production output, in combination with ever shorter plant life cycles. It is essential to reduce the individual phases in the plant development process and run them in parallel.

Integrated XTS simulation functions facilitate plant design

The XTS simulation provides users with a software tool capable of achieving significant reductions during the design phase. The simulation enables the configuration of the desired routes from the XTS modular system without hardware and test setups, as well as the validation of the subsequent integration into (existing) plant concepts and verification of application sequences. During the development process, all of the parameters (such as the XTS path and number of XTS movers) can be modified and adapted to achieve the ideal solution.

Parallel software development reduces time-to-market

The complete integration into the TwinCAT automation software provides an additional benefit. Users can work in a familiar development environment, which they can also use for the subsequent implementation work. In addition, the program code developed for the simulation can also be used for the real-life hardware. This reduces costs and enables early implementation of the software without having to complete parts of the hardware. Overall, the time optimization and parallelization of the plant design phases by using the XTS simulation creates a significant competitive advantage.

An XTS can be placed in housing to protect it from liquids or dust, for example. This greatly expands the range of applications for this intelligent transport system. The stainless steel version, XTS Hygienic, is also available for all systems with particularly stringent hygiene and cleanability requirements. It offers more benefits than classic transportation solutions, especially in the primary sector of the food and pharmaceuticals industries, and in manufacturing or bottling liquids. With the high protection rating of IP69K and the hygienic design – with no concealed edges or undercuts – cleaning is easy even in hygienically demanding environments. The electropolished stainless steel 1.4404 AISI 316L with a roughness depth of less than 0.8 µm and the high-pressure cleaner-resistant seals made of VMQ silicone can easily withstand harsh environmental conditions.

As central components of the mechatronic system, the motor modules in the XTS Hygienic can also be quickly mounted and dismounted. Connecting the modules is particularly simple due to the lateral plug contacts for power and communication transmission. The electronic connection contacts are available in versions with or without a power supply cable. The power supply points and even the number of power supplies can be adjusted without dismounting the motor modules.

The modularity of the motor modules is completed by two system solutions for guide rails and movers. Depending on the application requirements, suitable Beckhoff stainless steel guide rails are attached directly to the motor modules with a minimum of mounting effort. This design can then be navigated using two hygienic design mover types: a stainless steel mover for particularly hygienically demanding environmental conditions, and an anodized aluminum mover that can transport larger payloads with higher dynamics than the stainless steel variant. The second system solution consists of a guide rail that is run parallel to the motor modules and a mover. A cover for the mounting surface of the rail interface for the motor modules as well as magnetic plate sets for the movers are available for this.

XTS enables a high degree of flexibility for parts transport in machines and plants through the independent control of movers with different motion profiles. Using different motor module geometries, both an open and a closed travel path can be created.

With the help of the new XTS software function Track Management, an XTS structure can be divided into individual, spatially separated track sections. These can comprise just one or any number of consecutive motor modules. The track sections in turn form building blocks from which a variety of connected travel paths can be defined. By using a suitable mechanism, such as a spindle axle or a linear motor, the track sections can be moved with the movers on it. Movers can be exchanged between different XTS systems. The motor modules and movers retain their full functionality at all times, so that even the moving track sections remain fully usable sections. Track Management is part of TwinCAT 3 XTS TF5850.

Application examples

  • insertion and removal of movers without interrupting the ongoing flow of products
    • software-based tool changes
    • individual quality control
    • integration of optional workstations
    • screening out faulty products
    • maintenance intervals that are separate from the production process
    • manual workplaces
  • product buffering through the arrangement of several XTS tracks above one another
  • secondary product streams; for example, a coating process in which the workstations can be passed through several times without changing direction thanks to a closed travel path
  • A freely configurable product sequence allows different products to be combined into packages, for example.

Individual support for fast project implementation

Beckhoff provides individual support services to implement projects quickly and secure a competitive edge. Local XTS product specialists support the perfect integration of the XTS into innovative plants. Their cross-industry know-how supports the integration on various levels – from conceptual development to implementation and employee training.

XTS as a pre-assembled and tested plug-and-play solution directly from Beckhoff
XTS as a pre-assembled and tested plug-and-play solution directly from Beckhoff

Extensive experience enables the perfect integration of XTS

Beckhoff's extensive experience with over a thousand different XTS applications enables the direct and simple implementation of prototypes. Beckhoff already supports its customers during the conceptual design phase with a feasibility assessment and determination of possible cycle times. Optimization approaches are developed jointly to enable users to take full advantage of the benefits of XTS technology. The user can thus concentrate on its core competencies, while at the same time gaining initial experience with XTS technology. The skills acquired in this process can also be the basis for the independent implementation of further projects.

Pre-assembled function modules as plug-and-play solutions

With a pre-assembled function module, customers receive a ready-to-operate and tested XTS system: Motor modules, guide rails and movers are fully assembled and tested. A suitably dimensioned control cabinet is also available as an option. This not only saves the customer installation work, but also reduces potential sources of error. Beckhoff can also assist with on-site electrical installation and the development of application software according to customer specifications. For the user, this results in an easily integrated overall solution with calculable costs.

XTS in practical applications

Tetra Pak Cap Applicator 40 Speed Hyper: The “magic machine”

Tetra Pak's beverage cartons for milk, fruit juices, and more are widely known. These efficient and robust cartons require advanced production technology. In Modena, Italy, Tetra Pak's experts have employed Beckhoff's XTS linear transport system in a new machine for cap application on cartons. The Cap Applicator 40 Speed Hyper has been so successful that Tetra Pak’s pilot customer, impressed by its reliability, performance, and flexibility, has described it as a “magic machine.”

Integration of an L-shaped XTS system for optimum use of existing production spaces

As a specialist for packaging lines, Schubert Packaging Systems relies on the XTS linear transport system for a new solution for packaging vials and ampoules. An L-shaped geometry was particularly helpful here to ensure efficient use of the available hall space. In addition, XTS simulation was used at an early stage of the project so that the key parameters could be checked and optimized.

HOF Sonderanlagenbau: XTS Hygienic for the transport of pharmaceutical products

The XTS Hygienic is the central element of a new system design for the transport of pharmaceutical products at HOF Sonderanlagenbau. The stainless steel version of the intelligent XTS transport system meets all industry standards. It is designed for use in an isolator and can be cleaned with hydrogen peroxide. In addition, XTS enables particularly gentle product transport, which has reduced glass-to-glass contact.

XTS in use for high-performance packaging systems for confectionery products

Syntegon Technology in Beringen is a leading supplier of fully automated packaging systems for confectionery manufacturers around the world. The global confectionery industry is subject to many, sometimes rapidly changing trends. For manufacturers, this means producing many, different products that need to be packed in a wide variety of packages and pack sizes. "The intelligent transport system XTS gives Syntegon the flexibility to optimally solve every task with innovative ideas. In the meantime, we have been able to install around 100 packaging systems with XTS in the market," explains Kurt Gleichauf, Head of Technology & Development at Syntegon Packaging Systems AG in Beringen.

Compact design of the XTS enables highly efficient orientator for bottle

The Spanish company Packfeeder offers a complete series for automatic, robot-based bottle unscrambling with the XTS. With these systems, the particularly compact structure of the XTS enables an inclined installation position, so that bottles can be rotated from a lying to an upright position while in motion. The bottles are clamped between two movers. The changeover to other bottle formats takes place entirely in the software.

Realignment of the production: XTS as the core element of a new solution

L’Oréal is a leading cosmetics manufacturer and has set the strategic goal of making its production operations more agile. In order to achieve this, three production lines have already been equipped with the flexible XTS transport system. The XTS is the core element of the production lines and combines the functionality of five previously separate machines. The same line can now produce lot sizes ranging from a few hundred to millions of pieces as well as seven different format types with only 40 instead of 300 transport containers.

Eliminate standstills in packaging processes with XTS Track Management

XTS makes production fault-free and completely eliminates standstills via two essential functions: firstly, all products are constantly tracked in a system with an XTS, and secondly, XTS Track Management runs through to the next stage of production without any standstills thanks to moving track sections, which are used to eject faulty parts. Track Management sections can be placed at any point in the production process, and the customer can add as many as they wish. Koch PAC’s sealing machine, as shown in this video, contains five Track Management stations.

XTS enables parallel inspection processes for maximum throughput with a minimized footprint

Gefasoft has developed an exceptionally compact installation for the optical inspection of diffusors for airbags. The individual movement of the XTS movers enables individual inspection processes to be duplicated and executed in parallel. As a result, the workstations are utilized optimally and the total number of workstations is reduced. Overall, this leads to a 40 % reduction in the required footprint.

More application examples

With the presentation of a new transport system in 2012, new possibilities for intelligent parts transport were created. By now, the system has found its way into numerous machine generations, not only replacing conventional conveyor belts, but also enabling an innovative design of the entire machine. Application examples are shown below.

Our products and technologies for your industry

The PC and EtherCAT-based control technology from Beckhoff offers open and flexible automation solutions for your industry. On our industry pages we present the advantages of PC- and EtherCAT-based control technology, tailored to your industry. We supply you with further information around the typical areas of use and properties of our products, and we provide you with an overview of our reference reports.

Assembly and handling technology

Assembly and handling technology

Integrated control technology for handling, production, assembly, and robotics.

Packaging machines

Packaging machines

PC-based control increases the productivity and flexibility of packaging machinery.

Battery production

Battery production

Flexible automation solutions for all stages of battery production.

Automotive industry

Automotive industry

PC-based control powers concepts for futuristic mobility.