CX7000 Embedded PC series expanded

Devices for BACnet/IP and PROFINET RT Device

Two devices featuring the Arm® Cortex®-A9 processor (720 MHz) have been added to the CX7000 series from Beckhoff. The basic equipment includes a slot for a microSD card, an Ethernet interface as well as eight integrated multifunctional inputs and four integrated multifunctional outputs.

The CX7291 Embedded PC is suitable for BACnet/IP and is therefore ideal for applications in the fields of HVAC, lighting controllers, and security and fire alarm technology. The CX7293 Embedded PC, on the other hand, has a PROFINET RT Device interface. E-bus or K-bus terminals can be attached to both devices as required; the embedded PC automatically recognizes which system is connected during the start-up phase. The controller is programmed with TwinCAT 3 via the Ethernet interface. The devices in the CX72xx series have a higher CPU performance compared to the basic CX7000 series and integrate a capacitive 1-second UPS.

The CX7000 Embedded PCs open up the TwinCAT 3 world to small controllers too, providing a high level of computing power for the small controller sector. The extremely compact design – with dimensions of just 71 mm x 100 mm x 73 mm for the new devices – offers optimum scalability of PC-based control for typical small controller applications with a minimal footprint.

12.11.2024

The CX7000 series now comprises seven different embedded PCs (CX7293 shown here).

David Chia

David Chia
Lot 5, Pearl Plaza, Floor 29 561A Dien Bien Phu Street
Thanh My Tay Ward
Ho Chi Minh City
Vietnam

+65 6697 6220
info@beckhoff.com.sg
www.beckhoff.com/vi-vn/