AG3400
 

AG3400-+NPT005S | Economy planetary gear units with output flange, size 005

The planetary gear units with output flange in the AG3400 economy series are a cost-efficient alternative to the high-end AG2400 gears. The gears, which are available in 1-stage and 2-stage versions, are compatible in their mating dimensions with those of the high-end AG2400 series and enable the user to implement applications with lower demands on dynamics, torque and accuracy in a very cost-effective manner. The AG3400 series is available in standard and high-torque versions for AM8000 and AM8500 servomotors. The gear ratios are finely scalable and range from 3 to 100.

 

Features

Technical data AG3400-+NPT005S-MF1-4 AG3400-+NPT005S-MF1-5 AG3400-+NPT005S-MF1-7 AG3400-+NPT005S-MF1-8
Variant standard MF
Typ. flange code F1, F2, F3
Nominal output torque 5.1 Nm 6.5 Nm 6.5 Nm 6 Nm
Max. acceleration torque 18 Nm 22 Nm 22 Nm 21 Nm
Gear stages 1
Gear ratio 4 5 7 8
Max. torsional backlash standard/reduced ≤ 10 arcmin
Technical data AG3400-+NPT005S-MF1-10 AG3400-+NPT005S-MF2-16 AG3400-+NPT005S-MF2-20 AG3400-+NPT005S-MF2-25
Variant standard MF
Typ. flange code F1, F2, F3
Nominal output torque 6 Nm 5.1 Nm 5.1 Nm 6.5 Nm
Max. acceleration torque 21 Nm 18 Nm 18 Nm 22 Nm
Gear stages 1 2 2 2
Gear ratio 10 16 20 25
Max. torsional backlash standard/reduced ≤ 10 arcmin ≤ 13 arcmin ≤ 13 arcmin ≤ 13 arcmin
Technical data AG3400-+NPT005S-MF2-28 AG3400-+NPT005S-MF2-35 AG3400-+NPT005S-MF2-40 AG3400-+NPT005S-MF2-50
Variant standard MF
Typ. flange code F1, F2, F3
Nominal output torque 5.1 Nm 6.5 Nm 5.1 Nm 6.5 Nm
Max. acceleration torque 18 Nm 22 Nm 18 Nm 22 Nm
Gear stages 2
Gear ratio 28 35 40 50
Max. torsional backlash standard/reduced ≤ 13 arcmin
Technical data AG3400-+NPT005S-MF2-64 AG3400-+NPT005S-MF2-70 AG3400-+NPT005S-MF2-100
Variant standard MF
Typ. flange code F1, F2, F3
Nominal output torque 6 Nm 6.5 Nm 6 Nm
Max. acceleration torque 21 Nm 22 Nm 21 Nm
Gear stages 2
Gear ratio 64 70 100
Max. torsional backlash standard/reduced ≤ 13 arcmin
Order reference AG3400-+NPTaaaS-MFs-i-wXy-Motorsize
aaa series/size (005, 015, 025, 035, 045)
s = 1 1-stage with i = 3/4/5/7/8/10
s = 2 2-stage with i = 9/12/15/16/20/25/28/30/32/35/40/50/64/70/100
i gear ratio
w = 0 flange
X identifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor.
y = 1 standard torsional backlash
Motorsize Specifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = AM801x (F1) flange code F1: AM801x
Motorsize = AM802x (F2) flange code F2: AM802x
Motorsize = AM803x (F3) flange code F3: AM803x, AM853x
Motorsize = AM804x (F4) flange code F4: AM804x, AM854x
Motorsize = AM805x (F5) flange code F5: AM805x, AM855x
Motorsize = AM806x (F6) flange code F6: AM806x, AM856x
Motorsize = AM807x (F7) flange code F7: AM807x
high torque version on request