AG3400
 

AG3400-+NPT015S | Economy planetary gear units with output flange, size 015

Technical data AG3400-+NPT015S-MF1-3 AG3400-+NPT015S-MF1-4 AG3400-+NPT015S-MF1-5 AG3400-+NPT015S-MF1-7
Variant standard MF
Typ. flange code F2, F3, F4
Nominal output torque 17 Nm 18 Nm 21 Nm 21 Nm
Max. acceleration torque 51 Nm 56 Nm 60 Nm 60 Nm
Gear stages 1
Gear ratio 3 4 5 7
Max. torsional backlash standard/reduced ≤ 8 arcmin
Technical data AG3400-+NPT015S-MF1-8 AG3400-+NPT015S-MF1-10 AG3400-+NPT015S-MF2-12 AG3400-+NPT015S-MF2-15
Variant standard MF
Typ. flange code F2, F3, F4 F2, F3, F4 F1, F2, F3 F1, F2, F3
Nominal output torque 19 Nm 19 Nm 18 Nm 17 Nm
Max. acceleration torque 56 Nm 56 Nm 51 Nm 51 Nm
Gear stages 1 1 2 2
Gear ratio 8 10 12 15
Max. torsional backlash standard/reduced ≤ 8 arcmin ≤ 8 arcmin ≤ 10 arcmin ≤ 10 arcmin
Technical data AG3400-+NPT015S-MF2-16 AG3400-+NPT015S-MF2-20 AG3400-+NPT015S-MF2-25 AG3400-+NPT015S-MF2-28
Variant standard MF
Typ. flange code F1, F2, F3
Nominal output torque 18 Nm 18 Nm 21 Nm 18 Nm
Max. acceleration torque 56 Nm 56 Nm 60 Nm 56 Nm
Gear stages 2
Gear ratio 16 20 25 28
Max. torsional backlash standard/reduced ≤ 10 arcmin
Technical data AG3400-+NPT015S-MF2-30 AG3400-+NPT015S-MF2-32 AG3400-+NPT015S-MF2-35 AG3400-+NPT015S-MF2-40
Variant standard MF
Typ. flange code F1, F2, F3
Nominal output torque 18 Nm 19 Nm 21 Nm 18 Nm
Max. acceleration torque 51 Nm 56 Nm 60 Nm 56 Nm
Gear stages 2
Gear ratio 30 32 35 40
Max. torsional backlash standard/reduced ≤ 10 arcmin
Technical data AG3400-+NPT015S-MF2-50 AG3400-+NPT015S-MF2-64 AG3400-+NPT015S-MF2-70 AG3400-+NPT015S-MF2-100
Variant standard MF
Typ. flange code F1, F2, F3
Nominal output torque 21 Nm 19 Nm 21 Nm 19 Nm
Max. acceleration torque 60 Nm 56 Nm 60 Nm 56 Nm
Gear stages 2
Gear ratio 50 64 70 100
Max. torsional backlash standard/reduced ≤ 10 arcmin
Order reference AG3400-+NPTaaaS-MFs-i-wXy-Motorsize
aaa series/size (005, 015, 025, 035, 045)
s = 1 1-stage with i = 3/4/5/7/10
s = 2 2-stage with i = 16/20/25/28/35/40/50/70/100
i gear ratio
w = 0 flange
X identifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor.
y = 1 standard torsional backlash
Motorsize Specifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = AM801x (F1) flange code F1: AM801x
Motorsize = AM802x (F2) flange code F2: AM802x
Motorsize = AM803x (F3) flange code F3: AM803x, AM853x
Motorsize = AM804x (F4) flange code F4: AM804x, AM854x
Motorsize = AM805x (F5) flange code F5: AM805x, AM855x
Motorsize = AM806x (F6) flange code F6: AM806x, AM856x
Motorsize = AM807x (F7) flange code F7: AM807x
high torque version on request