AG3400
 

AG3400-+NPT045S | Economy planetary gear units with output flange, size 045

Technical data AG3400-+NPT045S-MF1-5 AG3400-+NPT045S-MF1-8 AG3400-+NPT045S-MF1-10
Variant standard MF
Typ. flange code F6, F7
Nominal output torque 350 Nm 200 Nm 200 Nm
Max. acceleration torque 700 Nm 640 Nm 640 Nm
Gear stages 1
Gear ratio 5 8 10
Max. torsional backlash standard/reduced ≤ 8 arcmin
Technical data AG3400-+NPT045S-MF2-25 AG3400-+NPT045S-MF2-32 AG3400-+NPT045S-MF2-50
Variant standard MF
Typ. flange code F5, F6, F7
Nominal output torque 350 Nm 200 Nm 350 Nm
Max. acceleration torque 700 Nm 640 Nm 700 Nm
Gear stages 2
Gear ratio 25 32 50
Max. torsional backlash standard/reduced ≤ 10 arcmin
Technical data AG3400-+NPT045S-MF2-64 AG3400-+NPT045S-MF2-100
Variant standard MF
Typ. flange code F5, F6, F7
Nominal output torque 200 Nm
Max. acceleration torque 640 Nm
Gear stages 2
Gear ratio 64 100
Max. torsional backlash standard/reduced ≤ 10 arcmin
Order reference AG3400-+NPTaaaS-MFs-i-wXy-Motorsize
aaa series/size (005, 015, 025, 035, 045)
s = 1 1-stage with i = 3/4/5/7/10
s = 2 2-stage with i = 16/20/25/28/35/40/50/70/100
i gear ratio
w = 0 flange
X identifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor.
y = 1 standard torsional backlash
Motorsize Specifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = AM801x (F1) flange code F1: AM801x
Motorsize = AM802x (F2) flange code F2: AM802x
Motorsize = AM803x (F3) flange code F3: AM803x, AM853x
Motorsize = AM804x (F4) flange code F4: AM804x, AM854x
Motorsize = AM805x (F5) flange code F5: AM805x, AM855x
Motorsize = AM806x (F6) flange code F6: AM806x, AM856x
Motorsize = AM807x (F7) flange code F7: AM807x
high torque version on request