AMP8000
 
AMP804x Distributed servo drive 2.25…5.35 Nm (standstill torque)

AMP804x | Distributed servo drive 2.25…5.35 Nm (standstill torque)

The AMP8000 can be installed in place of a standard AM8000 or AM8500 servomotor. There is no need to modify existing machine design, since only the overall length has been changed, i.e. the other dimensions remain unchanged. Through the use of the latest output stage technologies, there is minimal derating, i.e. the performance data is almost on a par with the comparable standard motor type.

The AMP8000 is available with flange sizes F4 (2.01…4.80 Nm) and F5 (4.08…9.70 Nm). It can be equipped with either multi-turn or single-turn encoders. TwinSAFE (STO/SS1) is integrated as standard; Safe Motion will be available as an option.

Accessories  
AX8831 AX8000 coupling module for connecting AMP804x and AMP805x, 1-channel
AX8832 AX8000 coupling module for connecting AMP804x and AMP805x, 2-channel
AMP8805-1000-0000 Distribution module, 5-channel, 24 V DC power supply
AMP8620-2005-0000 power supply module 20 A DC for 400…480 V AC supply voltage, 5-channel, 24 V DC power supply
ZK7A26-3031-0xxx OCA cable for Distributed Servo Drive System AMP8000
Product announcement
estimated market release 2nd quarter 2020