Accessories
 

Supply cables for AX5000 Servo Drives at AL2000, AL2400, AL2800 and AL3800

Motor cables 1.5 mm² for ALxxxx at AX5000 (1.5…12 A)

Ordering information Motor cable with 1.5 mm² wire gauge, highly flexible for drag-chain use
ZK4500-0023-xxxx highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,
min. bending radius = 87 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m, length < 25 m,
(4 x 1.5 mm² + 2 x (2 x 0.75 mm²))
ZK4500-0023-0050 example for 5 m length
ZK4502-0023-xxxx length ≥ 25 m
ZK4509-0023-zzzz not assembled
ZK4501-0023-xxxx extension cable

For maximum cable lengths and further specifications see datasheet ZK4509-0023-zzzz


Motor cables 2.5 mm² for ALxxxx at AX5000 (18 A)

Ordering information Motor cable with 2.5 mm² wire gauge, highly flexible for drag-chain use Pict.
ZK4500-0024-xxxx highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,
min. bending radius = 95 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m, length < 25 m,
(4 x 2.5 mm² + 2 x (2 x 1 mm²))
A
ZK4500-0024-0050 example for 5 m length  
ZK4502-0024-xxxx length ≥ 25 m  
ZK4509-0024-zzzz not assembled  
ZK4501-0024-xxxx extension cable
B

For maximum cable lengths and further specifications see datasheet ZK4509-0024-zzzz


A
ZK4500-0024-xxxx
B
ZK4501-0024-xxxx
 

Motor cables 10 mm² for ALxxxx at AX5000 (40 A)

Ordering information Motor cable with 10.0 mm² wire gauge, highly flexible for drag-chain use
ZK4500-0017-xxxx highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 180 m/min, max. 5 m/s²,
min. bending radius = 225 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
(4 x 10 mm² + (2 x 1 mm²) + (2 x 1.5 mm²)), from 25 m motor choke required
ZK4500-0017-0050 example for 5 m length
ZK4509-0017-zzzz not assembled
ZK4501-0017-xxxx extension cable

For maximum cable lengths and further specifications see datasheet ZK4509-0017-zzzz


Encoder cable (MES) for ALxxxx and AL2250 at AX5000

Ordering information Encoder cable with 0.14 mm² wire gauge, highly flexible for drag-chain use Pict.
ZK4510-0020-xxxx highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,
min. bending radius = 53 mm (7 x OD), max. drag-chain length horizontal = 20 m, vertical = 5 m,
(7 x 2 x 0.14 mm² + 2 x 0.5 mm²)
A
ZK4510-0020-0050 example for 5 m length  
ZK4511-0020-xxxx extension cable, highly flexible, drag-chain suitable
B
ZK4519-0020-zzzz not assembled  
A
ZK4510-0020-xxxx
B
ZK4511-0020-xxxx
 

Encoder cable (SinCos encoder with zero pulse) for ALxxxx and AL2250 at AX5000

Ordering information Encoder cable with 0.14 mm² wire gauge, highly flexible for drag-chain use
ZK4520-0020-xxxx highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,
min. bending radius = 53 mm (7 x OD), max. drag-chain length horizontal = 20 m, vertical = 5 m,
(7 x 2 x 0.14 mm² + 2 x 0.5 mm²)

Thermal protection cable for ALxxxx at AX5000

Ordering information Thermal protection cable with 0.14 mm² wire gauge, highly flexible for drag-chain use Pict.
ZK4540-0020-xxxx Highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,
min. bending radius = 38 mm (7 x OD), max. drag-chain length horizontal = 20 m, vertical = 5 m,
(2 x 2 x 0.14 mm²)
A
A
ZK4540-0020-xxxx