Accessories
 

Options for AX5000 Servo Drives

Encoder option cards for AX5000

The AX5000 Servo Drive series supports a large number of feedback interfaces via the multi-feedback interface:

From hardware revision 2 onwards, OCT (One Cable Technology) is also supported by the AX5000 and with it the “second encoder” function where the encoder inside the motor is used for commutation and a second high-resolution encoder is used for position control.

 

Encoder option cards

For the integration of further feedback systems the controllers can be equipped with encoder option cards from hardware revision 2 onwards. The option cards are inserted in the second option slot on top of the AX5000, offering the possibility to connect one or two further encoders, depending on the version.

 

Encoder option cards for AX51xx

 

Encoder option cards for AX52xx

Ordering information Pict.
AX5701-0000 encoder option card for one additional encoder input 1 VPP: BiSS B, Hiperface, EnDat 2.1  
AX5702-0000 encoder option card for two additional encoder inputs 1 VPP: BiSS B, Hiperface, EnDat 2.1
A
AX5721-0000 encoder option card for one additional encoder input EnDat 2.2, BiSS C  
AX5722-0000 encoder option card for two additional encoder inputs EnDat 2.2, BiSS C  
A
AX5702
 

TwinSAFE drive option card for AX5000

Significant hazards to persons arise from the dynamic movements of the electrical drive equipment of machines. With the AX58xx TwinSAFE drive option cards numerous safety functions can be easily implemented by the user. No further circuits are necessary for this, such as circuit breakers or contactors in the supply lines or special external encoder systems. Optional cards that are certified according to DIN EN ISO 13849-1:2008 (Cat. 4, PL e) and IEC 61508:2010 (SIL 3) are available for different safety categories:

 

AX5801 | Personal protection against inadvertent restart of the drive axis (STO/SS1):

 

AX5805, AX5806 | Safe Motion according to IEC 61800-5-2. Control is performed via EtherCAT; no further wiring is required:

Ordering information Pict.
AX5801-0200 TwinSAFE drive option card for AX5000 up to 40 A, HW 2.0: STO, SS1 (1)
A
AX5805-0000 TwinSAFE drive option card for AX5000 up to 40 A, HW 2.0: STO, SS1, SS2, SOS, SLS, SSM, SSR, SMS, SLP, SCA, SLI, SAR, SMA, SDIp, SDIn (1)
B
AX5806-0000 TwinSAFE drive option card for AX5000 from 60 A, HW 2.0: STO, SS1, SS2, SOS, SLS, SSM, SSR, SMS, SLP, SCA, SLI, SAR, SMA, SDIp, SDIn (2)
C

(1) AX5000 up to 40 A: AX5x01-0000-020x, AX5x03-0000-020x, AX5x06-0000-020x, AX5112-0000-020x, AX5118-0000-020x, AX5125-0000-020x, AX5140-0000-020x

(2) AX5000 from 60 A up to 170 A: AX5160-0000-020x, AX5172-0000-020x, AX519x-0000-020x


A
AX5801-0200
B
AX5805-0000
C
AX5806-0000
 

AX-Bridge quick connection system

For Servo Drives up to a rated current of 40 A, the AX59xx AX bridge enables the simple and fast connection of several AX5000 units to form a multi-axis system by means of plug-in power supply and connection modules.

The AX590x power supply module is simply snapped onto the Servo Drive. The AX591x connection module with integrated busbars is suitable for multi-axis systems and combines mains input, intermediate circuit, 24 V DC control voltage and brake voltage. In combination, the AX590x and AX591x modules enable fast installation and commissioning.

 

Active DC-Link and brake energy management

With the AX-Bridge the DC-Links are automatically through-connected: This enables an economic energy balancing between axes.

Ordering information Pict.
AX5901-0000 AX-Bridge power supply module for connection of supply voltage and 24 V DC for control and brake energy (pluggable), for AX5x01…AX5125, 85 A
A
AX5902-0000 AX-Bridge power supply module for connection of supply voltage and 24 V DC for control and brake energy (pluggable), for AX5140, 85 A  
AX5911-0000 AX-Bridge power distribution module, quick connection system for power supply, DC-Link and control voltage (pluggable), for AX5x01…AX5112, 85 A
B
AX5912-0000 AX-Bridge power distribution module, quick connection system for power supply, DC-Link and control voltage (pluggable), for AX5118 and AX5125, 85 A
C
A
AX5901-0000
B
AX5911-0000
C
AX5912-0000